Gridscale X Dynamic Line Rating software calculates transmission line capacity in real-time based on current local weather and ambient conditions. Increase capacity by 10 to 15% over 90% of the time, bridging the gap between urgent capacity needs and grid extension timelines. This modular, interoperable solution integrates into existing IT/OT workflows, providing flexibility without vendor lock-in.
Dynamic Line Rating can boost the current-carrying capacity of lines and reduce redispatching costs. When used with our Dynamic Security Assessment software, operators can evaluate problems before the thermal limit is reached.
Dynamic Line Rating is in line with international standards and recommendations (e.g. IEEE, CIGRE). We can help you provide calculated ratings to regulating entities, to comply with regional requirements.
There’s no vendor lock-in and easy connection to any SCADA system and agnostic sensor data. Dynamic Line Rating is compatible with Spectrum Power and the Gridscale X portfolio for better operator guidance and high grid stability.

Add relevant information during configuration to enable ratings calculation and establish connections to weather data providers. You can define different line data, and a library for standard conductor types is available.
Gridscale X Dynamic Line Rating calculates hourly transmission asset ratings up to 10 days for near-term transmission capacity, based on ambient temperature, solar radiation, conductor type, wind speed and third-party sensor data.
Access historical data from scheduled jobs showing the final rating for the respective timeframe. Compare different calculation jobs to identify critical segments per line.