---
title: "Simcenter simulation software | Siemens"
description: "Simcenter is a flexible, scalable portfolio of the best predictive simulation software and test applications that support every step of your digital journey."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/global/en/products/simulation-test/simcenter-3d.html"
url: "https://www.siemens.com/en-us/products/simcenter/"
canonical: "https://www.siemens.com/en-us/products/simcenter/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/YV61Tik9uA9B86Ey93M00/en-US/simcenter-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI SW PLM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-17T14:45:15.156Z"
word_count: 1122
reading_time_minutes: 5
links_count: 26
images_count: 22
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Simcenter simulation and test solutions",
  "url": "https://www.siemens.com/en-us/products/simcenter/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Simcenter",
          "@id": "https://www.siemens.com/en-us/products/simcenter/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI SW PLM"
      }
    ]
  }
}
```

Simcenter simulation software | Siemens

# Simcenter simulation and test solutions

Create a more sustainable future. Join the engineers developing the best possible products using the powerful predictive simulation and test applications of Simcenter. By combining advanced engineering tools with industry expertise and dedicated support, we empower innovators.

[Contact us](/en-us/products/simcenter/#2YfCQLd7Raqkj8cEpz0kAN)

![An engineer working at desk with dual monitors showing 3D simulations of mechanical components and fluid dynamics on laptop and screens.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3fhidxrl8lcEq36LVdE7iS/en-US/simcenter-releases-mhero-1280x720.jpg?auto=format%2Ccompress&w=96&h=64&fit=crop&crop=faces%2Cedges&q=60)

## What's new in Simcenter June 2026

A new era for Simcenter begins now! Former Altair products join the Simcenter family for the first time.

[See what's new](/en-us/products/simcenter/latest-version/)

## Why Simcenter?

Drive productivity and empower innovations with multiphysics solutions that harness the complexities of modern engineering challenges with Simcenter.

### Siemens Xcelerator Platform

Create a digital thread connecting computer-aided design (CAD), computer-aided engineering (CAE) and product lifecycle management (PLM).

### Expert team

Engage with driven simulation and test experts with profound industry and application knowledge.

### Stay integrated

Connect it all. Link all processes and align teams in the most complex development environments. Balance performance and guarantee traceability with a digital thread that integrates, from simulation models to product data.

![Siemens Transformation shape, which combines the real and digital worlds.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4d1z4UKA6zoGlqdTpHlfjX/en-US/realize-live-2025-infinity-shape-mini-banner-82x62.png?auto=format%2Ccompress&w=96&h=64&fit=crop&crop=faces%2Cedges&q=60)

### Simcenter Realize LIVE: Success stories and insights

Get inspired by our customers' innovative ideas at our recent community events.

[Simcenter at Realize LIVE Americas](https://events.sw.siemens.com/en-US/realizelive/americas/software-products/simulation-software-conference/)

## Simulation and test solutions

Performance engineering requires accurate prediction to ensure your product delivers. Turn product complexity into a competitive advantage with Simcenter solutions that empower your engineering teams to push the boundaries, solve the toughest problems and bring innovations to market faster.

[

![Two people discussing the mechanical simulation software](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3qZMGLrD12hNiqx5zjaMZB/en-US/mechanical-simulation-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Mechanical and manufacturing simulation

Predict mechanical performance across multiple disciplines using computer-aided engineering (CAE).

](/en-us/products/simcenter/mechanical-simulation/)

[

![Engineer explaining the Simcenter fluids and thermal simulation software solutions.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1PfCgFzAwuAmOAdJEJI00v/en-US/simcenter-fluids-thermal-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Fluids and thermal

Engineer innovation with multiphysics computational fluid dynamics (CFD) simulation software.

](/en-us/products/simcenter/fluids-thermal-simulation/)

[

![Engineer using the Simcenter systems simulation.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/QYaXbRAci44UbBEj6GeG0/en-US/system-simulation-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Systems simulation

Optimize system performance early in the design stages, address the complexity, improve product quality and reduce development time and costs.

](/en-us/products/simcenter/systems-simulation/)

[

![Colorful geometric shapes and lines interconnected on a dark background, representing network connections or data integration](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3QUlaME700vKNL9gP2b86d/en-US/integration-solutions-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**MDAO**

### Multidisciplinary design analysis and optimization

Use multidisciplinary design analysis and optimization (MDAO) toolsets that enable engineers to develop better designs, cross-discipline.

](/en-us/products/simcenter/integration-solutions/heeds/)

[

![A driver using the Simcenter physical testing solution.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2GxeMNmECIae0Atzht88On/en-US/physical-testing-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Physical testing

Drive innovation and productivity in test-based engineering.

](https://plm.sw.siemens.com/en-US/simcenter/physical-testing/)

[

![Vehicle body structure showing multi‑disciplinary simulation models, with topology‑optimized blue geometry.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3AyQBCTOqWJRbn5tn9SW9i/en-US/simcenter-simulation-modeling-visualization-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Simulation modeling and visualization

Streamline simulation modeling and visualization with fast preprocessing and powerful analysis tools. Go from CAD to results quickly, gain clear insights and integrate seamlessly with third‑party CAE tools for efficient workflows.

](/en-us/products/simcenter/simulation-modeling-visualization/)

[

![A woman using Simcenter 3D electromagnetics simulation on a desktop computer with two screens.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4NnSrCNJs7b7yQWJdBo6ZU/en-US/electromagnetics-simulation-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Electromagnetic simulation

Use low-frequency electromagnetic simulation capabilities to simulate performance for components with permanent magnets or coils and streamline electric machine design processes.

](https://plm.sw.siemens.com/en-US/simcenter/electromagnetics-simulation/)

[

![Two engineers collaborate at a desk, reviewing complex 3D simulation data on multiple computer monitors and a laptop.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5l8DzcmO4KkCZIbhaMAisN/en-US/digital-engineering-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Digital engineering

Accelerate innovation with Simcenter digital engineering. Streamline multi‑domain simulation, connect teams and workflows and scale with cloud and HPC. Use AI‑guided insights to boost productivity across the product lifecycle.

](/en-us/products/simcenter/digital-engineering/)

[

![Desktop monitor displaying a Simcenter PhysicsAI software interface with two views of a mechanical component, including a finite‑element model and a deformation analysis result.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6JIKBPGmExsJ9EJAqTzNSG/en-US/engineering-data-science-ai-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Engineering data science and AI

Accelerate product innovation with engineering data science and AI. Turn simulation and test data into insights, deploy AI models, explore designs and predict results faster through scalable, integrated workflows.

](/en-us/products/simcenter/engineering-data-science-ai/)

[

![Close‑up of the periodic table highlighting precious metals palladium (Pd), silver (Ag), platinum (Pt) and gold (Au) in blue tones.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2CJus5uT2dfGfLsJwgDSQd/en-US/altair-material-science-management-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Materials science and management

Manage, model and simulate complex materials with AI-driven intelligence. Turn raw test data into validated, simulation-ready material models while ensuring traceability, compliance and engineering confidence across the enterprise

](/en-us/products/simcenter/materials-science-management/)

[

![Three people looking at a computer discuss how integrated E/E solutions solve their challenges.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6N8BqNy4HTTGeRFmOAzby5/en-US/autonomy-solutions-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Autonomy solutions

Evaluate autonomous vehicles in a live environment – physically and virtually. Ensure rigorous and detailed feedback giving you greater confidence in your design decisions.

](https://plm.sw.siemens.com/en-US/simcenter/autonomous-vehicle-solutions/)

[

![Two people are working on the Simulation process and data management (SPDM).](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5cVQAPm1wTi3wIbLcsTacq/en-US/simcenter-spdm-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**SPDM**

### Simulation process and data management

Simulation process and data management (SPDM) underpins successful performance engineering. Use it to build, enhance and maintain your digital thread.

](https://plm.sw.siemens.com/en-US/teamcenter/solutions/simulation-process-data-management-spdm/)

[![Two people are discussing model-based systems engineering (MBSE).](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4ARnpdGqjydSpm9mIZdZqD/en-US/model-based-system-engineering-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**MBSE**

### Model-based systems engineering

Support design, analysis, validation, and verification from the conceptual stage to full prototyping with model-based systems engineering (MBSE).](https://plm.sw.siemens.com/en-US/simcenter/integration-solutions/)﻿

[

![Engineer using computer-aided design software on multiple monitors in an office setting](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1GBhN1EkzcmBpakihFS5UQ/en-US/simcenter-engineering-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Simcenter engineering and consulting services

We are an experienced engineering partner who help you build the digital twin.

](https://www.sw.siemens.com/en-US/services/engineering-consulting/simcenter/)

[

![An executable digital twin calculating live stresses in a wind turbine blade fixed to a test rig.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3rYdhoXdXgRI5gk0ljyhi0/en-US/xdt-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Executable digital twin (xDT)

Deliver smarter products and processes by connecting the real and virtual worlds to unlock new insights. The executable digital twin lets you leverage digital twin models across the entire product lifecycle.

](https://plm.sw.siemens.com/en-US/simcenter/integration-solutions/executable-digital-twin/)

### Simcenter X

Accelerate innovation with Simcenter X - flexible, cloud-powered multi-domain simulation.

[Discover Simcenter X](/en-us/products/simcenter/simcenter-x/)

**Simcenter**

## Discover more

[

![Robot hand with a lightened finger.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4rZ4iQScAr6FKVl2TaEA53/en-US/podcast-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Engineer Innovation Podcast

A podcast series for engineers by engineers, the Engineer Innovation podcast focuses on how simulation and testing can help you drive innovation into your products and deliver the products of tomorrow, today.

Listen to our podcasts

](https://blogs.sw.siemens.com/podcasts/engineer-innovation/)

[

![Group of diverse business people in an office smiling at the camera.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6OAAbl3bq0BGYk8Iw8yuHv/en-US/simcenter-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Simulation and test blog

Read our blog posts that are dedicated to all things Simcenter: access the latest release information, industry trends, customer stories and topical content. ﻿

Read our blogs

](https://blogs.sw.siemens.com/simcenter/)

[

![Illustration of a person that shows how simulation and test can help improve health.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4tBMwwCLbWddNmD5HvoJ4B/en-US/HealthierworldHero640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### For a healthier world

Simulation and test solutions can help reduce the burden of illness, injury and inaccurate diagnosis. Learn how digital twins will be used in the future to help us live longer, healthier, happier and more productive lives.

Visit site

](https://plm.sw.siemens.com/en-US/simcenter/healthier-world/)

[

![Infographics represent a sustainable world.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/52z9A3830LnxvNnSwIzYGe/en-US/sw-travelling-around-shero-1280x720.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Simcenter**

### Engineer Innovation

Read Engineer Innovation magazine showcasing Simcenter customers and their successes across several industries and applications.

](https://plm.sw.siemens.com/en-US/simcenter/engineer-innovation/)

[

![A robotic hand presses a key on a laptop computer keyboard.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7bgHyDoV0v3MSrmDmggNra/en-US/unleash-innovation-ai-as245094547-shero-2560x1440.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Accelerate engineering and unleash innovation with AI

Revolutionize product development with Simcenter's AI-driven simulations, propelling innovation to new heights.

](https://plm.sw.siemens.com/en-US/simcenter/ai-ml-innovation/)

 

## Send us a message