EMC and Type Test Center

The test centers are accredited by Deutsche Akkreditierungsstelle GmbH (DAkkS) in accordance with DIN EN ISO/IEC 17025:2018 as a testing laboratory for internal and external customers. DAkkS membership of the European co-operation for Accreditation (EA) and the International Laboratory Accreditation Cooperation (ILAC) means that our test reports are recognized worldwide.

EMC and Type Test Center

The test centers are accredited by Deutsche Akkreditierungsstelle GmbH (DAkkS) in accordance with DIN EN ISO/IEC 17025:2018 as a testing laboratory for internal and external customers. DAkkS membership of the European co-operation for Accreditation (EA) and the International Laboratory Accreditation Cooperation (ILAC) means that our test reports are recognized worldwide.