SIMOTICS HV HS

The SIMOTICS HV HS can cover complex applications like compressors, gas storage, LNG plants and generators. With a power rating of up to 105 MW (and higher) and a speed of up to 6.700 rpm. This Motor, equipped with a solid cylindrical rotor, sets standards when it comes to the availability and power.
Picture of a blue SIMOTICS HV Series High Speed Synchronous on a greyish blurred background
The SIMOTICS HV HS can cover complex applications like compressors, gas storage, LNG plants and generators. With a power rating of up to 105 MW (and higher) and a speed of up to 6.700 rpm. This Motor, equipped with a solid cylindrical rotor, sets standards when it comes to the availability and power.