Sinorix al-deco PLUS

Machine tools can be set on fire due to sparks or high levels of heat. The tried and tested Sinorix al-deco PLUS object protection systems from Siemens provide reliable protection. Additionally, it meets the highest safety requirements for the protection of people in accordance with the machine directive 2006/42/EC.

Machine tools can be set on fire due to sparks or high levels of heat. The tried and tested Sinorix al-deco PLUS object protection systems from Siemens provide reliable protection. Additionally, it meets the highest safety requirements for the protection of people in accordance with the machine directive 2006/42/EC.