---
title: "SIMATIC industrial automation systems | Siemens"
description: "Discover industrial automation with SIMATIC Automation, our integrated system designed for deployment in all manufacturing applications, across all industries"
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/global/en/products/automation/systems/industrial/plc/s7-200-smart.html"
url: "https://www.siemens.com/en-us/products/simatic/"
canonical: "https://www.siemens.com/en-us/products/simatic/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/50YDgQOx7VeWY5exURsXzQ/en-US/SIMATIC-automation-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-18T11:47:16.662Z"
word_count: 604
reading_time_minutes: 3
links_count: 16
images_count: 11
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "SIMATIC Automation",
  "url": "https://www.siemens.com/en-us/products/simatic/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "SIMATIC Automation",
          "@id": "https://www.siemens.com/en-us/products/simatic/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

SIMATIC industrial automation systems | Siemens

![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1Taj3irkW59djDAh3S7Q6F/en-US/PLC-SIMATIC-Controller-image-shero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

**INDUSTRIAL AUTOMATION SYSTEMS**

# SIMATIC Automation

Reduce costs and time to market with SIMATIC Automation, Siemens’ scalable automation systems for futureproof solutions with end-to-end consistency. SIMATIC Automation systems are integrated in Siemens’ Totally Integrated Automation (TIA) engineering tools to achieve maximum efficiency.

[Explore products](/en-us/products/simatic/#381rn8OEfqQi0tQu53pQE7)[Contact us](/en-us/products/simatic/#67ygapLzze6DKLfSKfgLc2)

 

## Siemens Intelligent Assistant

![botbuilder-ai-powered](https://botbuilder.siemens.cloud/channels/public/img/sparkles.svg)

Have a Question?

**SCALABLE AUTOMATION**

## Configure, scale and futureproof with SIMATIC systems

Count on SIMATIC Automation to run tasks seamlessly and efficiently. Our best-in-class TIA engineering tools support customers in a smart and perfect way to get maximum performance and efficiency for their automation tasks:

* **SIMATIC S7 Controller:** Inside every factory – The intelligent core that brings production to life: Scalable, connected and reliable, safety and motion integrated
* **SIMATIC ET 200 Periphery:** Future-proof plants with centralized or distributed devices that ensure continuous data availability for every application.
* **TIA Portal:** Efficient engineering tool set for configuration and programming of all TIA devices, future proof, secure and supported by automated development.
* **SIMATIC Field PG:** Work smarter using a robust notebook for mobile work, built to withstand shocks and interference, with SIMATIC engineering software pre-installed.
* **SIMATIC TOP connect:** The system cabling offers various wiring options so that you can wire your SIMATIC in the control cabinet faster and without errors.

![SIMATIC Center Page Image 1280x720](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3TFI88TxzZT5BRS5a5WZXc/en-US/SIMATIC-Center-page-Image-1280x720.jpg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)

## Explore products

SIMATIC Automation provides a scalable portfolio for every automation requirement.

[

![Four electronic modules, some with yellow sections, connect to black cables inside an enclosure with metallic backing.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1UmT4V4GxxwjEEHas00R2n/en-US/simatc-s7-1200-g2-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SIMATIC S7-1200 G2

This compact PLC boosts productivity with enhanced performance in a space-saving design. SIMATIC S7-1200 G2 is the smart choice for basic automation!

](/en-us/products/simatic/s7-1200-g2/)

[

![A promotional image of a Simatic S7-1500 controller, a product from Siemens, displayed on a white background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4tf5m8E2LttX0rVmZMfU2v/en-US/simatic-s7-1500-controller-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SIMATIC S7-1500S controller

The Software Controller SIMATIC S7-1500S extends functionality to industrial PCs, avoiding downtimes by running even if the operating system fails or restarts.

](/en-us/products/simatic/s7-1500s-controller/)

[

![Two industrial control modules with blue labels, displaying LED indicators and connection ports](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/xyk8C0T8ReC7XvFtwHnoA/en-US/3730ad3c-aaa9-49ce-9e87-5ad834480eb1%20-%20simatic-s7-1500-r-h-cpus-product_large.jpeg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SIMATIC S7-1500 R/H CPUs

Maximize plant availability with SIMATIC S7-1500 R/H CPUs. A synchronized backup CPU takes over seamlessly to prevent data loss and ensure continuous operation.

](/en-us/products/simatic/s7-1500-rh-cpus/)

[

![A complex central hub appears alongside illegible text, symbols, or characters.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4TyhwHpUOWwg9EiuPU9HZy/en-US/d0a0670e-18a3-4001-8b2f-25c20fdc8085-Visuals-Virtual-PLC-1280x720.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SIMATIC S7-1500V

Virtual PLC brings familiar SIMATIC S7-1500 functionality into Industrial Edge!

](/en-us/products/simatic/s7-1500v/)

[

![SIMATIC S7 1500 against a dark blue background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1TBdbhc2a2y1vYLaBtTpdv/en-US/simatic-s7-1500-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SIMATIC S7-1500

Using the SIMATIC S7-1500 controller gives you top performance and built-in viability into the future.

](/en-us/products/simatic/s7-1500/)

[

![Industrial control panel with digital displays and buttons mounted on metal framework in a manufacturing setting](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/29dz4jfmJHgTwitjqhymqW/en-US/simatic-distributed-controllers-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### Distributed Controllers

Combine the advantages of a SIMATIC S7-1500 PLC with the compact design of a SIMATIC ET 200 I/O system. Ideal for machines with limited space.

](/en-us/products/simatic/distributed-controllers/)

[

![Industrial automation controller with display screen and keypad on blue background](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1iDjwiVcr0xbTUTfuko0E1/en-US/simatc-s7-300-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SIMATIC S7-300

The SIMATIC S7-300 is the space-saving, modular controller proven successful millions of times worldwide. This universal controller is available until 2033.

](/en-us/products/simatic/s7-300/)

[

![Siemens S7-400 industrial control system with advanced automation technology and streamlined metallic design](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2m4nfbI985AJqt5s9JKvyU/en-US/simatic-s7-400-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SIMATIC S7-400

The SIMATIC S7-400 is the process controller for data-intensive tasks, ensuring high availability for your system solutions with availability beyond 2035.

](/en-us/products/simatic/s7-400/)

### Configure SIMATIC industrial automation systems fast

See how TIA Selection Tool makes SIMATIC configuration quick, easy and smart. Scale and future-proof your industrial systems with products from Siemens Totally Integrated Automation portfolio.

[Explore](https://resources.sw.siemens.com/en-US/download-tia-selection-tool-quick-easy-smart-configuration/)

### Discover the possibilities

[Explore products](/en-us/products/simatic/#381rn8OEfqQi0tQu53pQE7)[Contact us](/en-us/contact/#6k5BgoQXknmBmRozANZQ1q)