---
title: "Process Instrumentation | Siemens"
description: "Process Instrumentation provides intelligent measuring solutions for full visibility into your level, flow, pressure, temperature, weighing and  valve control"
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/us/en/products/automation/process-instrumentation/flow-measurement/electromagnetic/sitrans-f-m-mag-5100-w-for-water-applications.html"
url: "https://www.siemens.com/en-us/products/sitrans/"
canonical: "https://www.siemens.com/en-us/products/sitrans/"
image: "https://assets.new.siemens.com/dam-asset/7db31da1-7786-4c46-947a-8cec8a613c66/process-instrumentation-product-family-hero-2560x1440.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-17T04:51:47.293Z"
word_count: 1085
reading_time_minutes: 5
links_count: 28
images_count: 24
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Process Instrumentation",
  "url": "https://www.siemens.com/en-us/products/sitrans/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "SITRANS",
          "@id": "https://www.siemens.com/en-us/products/sitrans/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Process Instrumentation | Siemens

![](https://assets.new.siemens.com/dam-asset/7db31da1-7786-4c46-947a-8cec8a613c66/process-instrumentation-product-family-hero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

**Industrial Automation**

# Process Instrumentation

Siemens Process Instrumentation delivers innovative measurement solutions from a single source to improve plant efficiency and product quality. Our intelligent instruments integrate seamlessly with automation and control systems, enabling greater process transparency and smarter business decisions.

[Configure and order](https://sieportal.siemens.com/en-ww/products-services/3000174?tree=CatalogTree)[Contact us](/en-us/products/sitrans/#67ygapLzze6DKLfSKfgLc2)

 

## Siemens Intelligent Assistant

![botbuilder-ai-powered](https://botbuilder.siemens.cloud/channels/public/img/sparkles.svg)

Have a Question?

## Measuring everything that matters

Siemens Process Instrumentation provides intelligent measuring solutions that deliver full visibility into your process. Our portfolio covers level, flow, pressure, temperature, valve positioner, and weighing technologies—supported by smart software and apps—to improve efficiency, product quality, and decision‑making across industrial operations.

## Our portfolio

## Flow measurement

Elevate your flow—from measuring to mastering. Siemens SITRANS F flow meters combine advanced measurement technologies with digital connectivity and intelligent analytics to deliver accuracy, efficiency, and sustainability. Gain process transparency from aggregated data and build a solid foundation for conserving resources, energy, and emissions. Flow measurement that makes sense.

[Check our whole portfolio](https://sieportal.siemens.com/en-ww/products-services/10020499?tree=CatalogTree)

[

![8784bdfc-460a-4e2a-ab9c-b185fb19ba37 - Sitrans-FMT020-4960x3508](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3XTVdBhxdx9d0wi8su5A4s/en-US/8784bdfc-460a-4e2a-ab9c-b185fb19ba37%20-%20Sitrans-FMT020-4960x3508.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FMT020

High-performance electromagnetic flow transmitter for accurate conductive liquid measurement with reliable operation, easy commissioning and smart diagnostics.

](/en-us/products/sitrans/fmt020/)

[

![A mechanical device with a box-like upper housing and cylindrical component bears SIEMENS branding on its upper section.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2ACIFLWLEXatXKpjMzKwie/en-US/sitrans-fms100-dimetric-product-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FMS100

This robust, compact electromagnetic flow sensor precisely measures conductive liquids in demanding industrial and hygienic applications.

](/en-us/products/sitrans/fms100/)

[

![SITRANS FMS300 electromagnetic sensor](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/BQVvihayXLsruMFgPOZwN/en-US/Sitrans-FMS300-dimetric_original.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FMS300

Electromagnetic flow sensor for demanding process applications, combining liners and electrodes with robust design and precise measurement of conductive liquids.

](/en-us/products/sitrans/fms300/)

[

![2d41ebb2-0a24-422e-af4e-aaf6aca89ee4 - Sitrans-FMS500-electromagnetic flow sensor-4960x3508](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5Kj8lZ09eNTmUmqfJVHJ6s/en-US/2d41ebb2-0a24-422e-af4e-aaf6aca89ee4%20%20-%20Sitrans-FMS500-electromagnetic%20flow%20sensor-4960x3508.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FMS500

Electromagnetic flow sensor for water and wastewater applications, combining low-flow sensitivity, flexible installation and reliable long-term operation.

](/en-us/products/sitrans/fms500/)

[

![An open dark rectangular case with a lid and small control components is shown against a green background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5c34nvkaUSRrQDjsc5DGPf/en-US/6d74c736-7a64-422c-82a2-ed6f8745834d%20-%20sitrans-verificator-key-visual-product-promo-640x480.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS Verificator

Enable optimal flowmeter performance with this advanced, portable device for complex on-site verification and certification — without interrupting your process.

](/en-us/products/sitrans/verificator/)

[

![SITRANS FM MAG 6000 I / 6000 I Ex de – Transmitters](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1JNK32ZEuEgh68uJzQ7jAA/en-US/SITRANS-FM-MAG-6000-I_small.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM MAG 6000 I / 6000 I Ex de

Robust electromagnetic flow transmitter for precise conductive liquid measurement in demanding process and hazardous area applications with full Ex-rated I/O.

](/en-us/products/sitrans/f-m-mag-6000-i-6000-i-ex-de/)

[

![A Siemens SITRANS FM MAG 6000 magnetic flow meter device.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5QuSrlig9BDmrJQNsWvzAi/en-US/SITRANS-FM-MAG-6000.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM MAG 6000

High-accuracy electromagnetic flow transmitter with integrated batch control, plug-in communication modules and flexible 19" rack or wall mounting options.

](/en-us/products/sitrans/f-m-mag-6000/)

[

![SITRANS-FMMAG-1100 original - 6ff92673-ec38-4475-9dfd-fca3a9faf1c8](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6ea15GDeAKTGqfLtPpy8IG/en-US/SITRANS-FMMAG-1100_original.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM MAG 1100

A compact, wafer-design electromagnetic flow sensor with a stainless steel housing and highly resistant liners for extreme process media and temperatures

](/en-us/products/sitrans/f-m-mag-1100/)

[

![A soft rubber lining for a SITRANS FM MAG 3100 device.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3Ji6WNQgzAGa41CSEHIF39/en-US/SITRANS-FM-MAG-3100-Weichgummi-Auskleidung.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM MAG 3100

This rugged, fully welded electromagnetic flow sensor delivers precise measurements for demanding chemical, mining and process industries.

](/en-us/products/sitrans/f-m-mag-3100/)

[

![An open gray case holds a gray-and-white device with a digital display and buttons, connected to a cord with a blue element.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2lyOQU9MIiz1nUHjmh5yS2/en-US/sitrans-fm-verificator-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM Verificator

Validate your flowmeter performance on-site with this advanced verification tool to reduce downtime and maintain long-term measurement accuracy.

](/en-us/products/sitrans/f-m-verificator/)

[

![A group of white cylindrical measuring or industrial devices with flanges stands against a dark blue background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7zCvA0DxQptZD82P7O9obP/en-US/sitrans-fm-mag-8000-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM MAG 8000

Install the battery-operated SITRANS FM MAG 8000 virtually anywhere. It delivers highly accurate, reliable water data and smart, maintenance-free performance.

](/en-us/products/sitrans/fm-mag-8000/)

[

![TRANSMAG-2-with-MAG-FM-MAG911 original - 17bbcd67-54c1-44c3-aa9d-7024f2ddbe65](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7IcooDIUJD6D93hy7HcLnY/en-US/TRANSMAG-2-with-MAG-FM-MAG911_original.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM TRANSMAG 2 with SITRANS FM TRANSMAG 911/E

High-powered electromagnetic flowmeter with extra-strong alternating magnetic field—built for heavy mining slurries, pulp and paper, and low-conductivity media.

](/en-us/products/sitrans/f-m-transmag-2-sensor-911-e/)

[

![A metallic silver, box-shaped electronic device has a central display showing “265.2” and “020.4” against a dark background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2RlkWIm2wuOrZQ6vEEWrxO/en-US/sitrans-fm-100-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FM100

Compact electromagnetic flowmeter for conductive liquids — with IO-Link connectivity, integrated temperature measurement and maintenance-free operation.

](/en-us/products/sitrans/fm100/)

[

![SITRANS FVA250 variable area flowmeter](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1CKOERVxzqIHg978SYxKFe/en-US/pd-fva-250-lw-srgb_small.jpeg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FVA250

Robust, all-metal variable area flowmeter for accurate measurement of liquids and gases in harsh conditions, including high pressures and extreme temperatures.

](/en-us/products/sitrans/f-va-250/)

[

![Gray rectangular electronic devices with digital displays marked “SITRANS FEC400,” “CE,” and “Siemens” appear against green.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2Kl90ntrLPmGcjb2iukaSg/en-US/SITRANS-FEC400-169-Medium_original.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FEC400

SITRANS FEC400 enables certified billing accuracy, precise energy tracking and cost transparency for heating and cooling across data centers, HVAC and industry.

](https://sieportal.siemens.com/en-ww/products-services/10619040)

[

![SITRANS FUE950 – Thermal Energy Calculator](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7mBSLqHPb0Tr3vxSRXOzjB/en-US/SITRANS-FUE950_medium.png?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FUE950

Custody transfer approved energy calculator for precise thermal energy measurement in hot water, chilled water and combined heating/cooling applications.

](/en-us/products/sitrans/fue950/)

[

![836a0ccd-56cc-4828-a6cd-8779dd501014 - SITRANS-FS-Insertion-FS120-product-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2geBXI5YyXJvXzUy668Xuq/en-US/836a0ccd-56cc-4828-a6cd-8779dd501014%20-%20SITRANS-FS-Insertion-FS120-product-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FS120

SITRANS FS120 is an inline flowmeter for water applications with 1-path FSS100 insertion sensors, FST020 transmitter, 1% accuracy and lightweight housing.

](https://sieportal.siemens.com/en-ww/products-services/10548336)

[

![ae8b6c8e-375d-4e04-8954-bf59f1ba3e5f - SITRANS-FS-Insertion-FS130-product-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5L1pPvntpClO3O5d4R5N9d/en-US/ae8b6c8e-375d-4e04-8954-bf59f1ba3e5f%20-%20SITRANS-FS-Insertion-FS130-product-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FS130

SITRANS FS130 is a high-end inline flowmeter for water with 1-4 path FSS100 insertion sensors, FST030 transmitter, 0.5% accuracy and Ex-certified housing.

](https://sieportal.siemens.com/en-ww/products-services/10544763)

[

![1653c59a-84ab-427f-a3f9-f7be2992bf34 - Clamp-on-system-overview-sitrans-FS220-product-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1krIuA8dIs7XmeDPVgLuCC/en-US/1653c59a-84ab-427f-a3f9-f7be2992bf34%20-%20Clamp-on-system-overview-sitrans-FS220-product-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FS220

SITRANS FS220 is a standard clamp-on flowmeter for water applications, featuring 1-path FSS200 sensors, FST020 transmitter, 1% accuracy, and lightweight design.

](https://sieportal.siemens.com/en-ww/products-services/10341038)

[

![cfd9019f-48e7-4cdd-b3bc-6e4cd01d59af - Clamp-on-system-overview-sitrans-FS230-wall-and-industry-mount-product-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1Cn3Y3ryXads8CCPNTR1Cr/en-US/cfd9019f-48e7-4cdd-b3bc-6e4cd01d59af%20-%20Clamp-on-system-overview-sitrans-FS230-wall-and-industry-mount-product-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FS230

SITRANS FS230 is a high-end clamp-on flowmeter for liquid and gas with 0.5% accuracy, 1-4 path sensors, Ex-certified housing, and advanced connectivity.

](https://sieportal.siemens.com/en-ww/products-services/10318552)

[

![abccd902-b9fe-4763-a249-5c3a5e5b7459 - Clamp-on-sitrans-FS290-product-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/37xIuatwj1FzNEydYnHKcq/en-US/abccd902-b9fe-4763-a249-5c3a5e5b7459%20-%20Clamp-on-sitrans-FS290-product-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FS290

SITRANS FS290 is a portable clamp-on flowmeter for water applications with 1-path FSS200 sensors, FST090 transmitter, 1% accuracy and tool-free installation.

](https://sieportal.siemens.com/en-ww/products-services/10427849)

[

![86153f35-bd4b-4305-a0be-047705ac7916 - Clamp-on-sitrans-FST070-compact-product-640x480](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1n6mxApNTURjF7kwSqrcCF/en-US/86153f35-bd4b-4305-a0be-047705ac7916%20-%20Clamp-on-sitrans-FST070-compact-product-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### SITRANS FST070

SITRANS FST070 is a SIMATIC I/O clamp-on flowmeter for liquid and gas with 1-4 path sensors, direct ET 200SP integration, FS-DSL and 0.5% accuracy.

](https://sieportal.siemens.com/en-ww/products-services/10461545)

 

## Process protection and control

Process protection devices can be used as early warning systems to avoid costly interruptions and breakdowns of equipment. They detect flow systems, blockages, screen faults, machinery slowdowns, or burst filter bags. Their rugged construction makes them impervious to dust, dirt buildup, and moisture.

[Check our whole portfolio](https://sieportal.siemens.com/en-ww/products-services/10367286?tree=CatalogTree)

### Have a look behind the scenes

What does it really take to produce quality field instruments you can count on in any situation? A problem-solving culture. State-of-the-art digital tools. Extensive testing until the day your product ships. And so much more. Take a behind-the-scenes tour of the Siemens Process Instrumentation factories — and see all the ways we strive to exceed your expectations.

## Frequently asked questions

### ###