Taking the effort out of wiring: SIMOCODE M-CP with SPE
SIMOCODE M-CP, the motor management system specially designed for Motor Control Centers, is based on Single Pair Ethernet (SPE) and enables end-to-end communication from controller to field device. With its robust communication physics, SPE forms the basis for simple, fault-free and cost-efficient wiring.