Challenges in quarry operations
The motors in quarry operation are exposed to extreme loads, which places specific demands on their monitoring and maintenance. The high mechanical stress has an effect on components such as conveyor belts in particular and inevitably lead to wear and tear during operation. Without suitable and intelligent measures for the early detection of this wear, unforeseeable failures can occur.