SIMATIC IPC MD-34A
The high-performance industrial tablet PC helps you access real-time data with just one device. Whether inside or out in the field, utilize assistance features like monitoring, control functions & multitasking capabilities.
Our SIMATIC high-performance industrial tablet and notebook are the powerful companions at your side with the rugged functionality you need in the field. Make your work in industrial applications faster and more flexible, whether you work in intralogistics or service.
The tough, top-performing notebook and tablet are ideal for engineering in the office and for the commissioning, service or maintenance of automation systems. Choose between two SIMATIC Mobile Devices:
SIMATIC Mobile Devices are resistant to shocks, vibrations and electromagnetic disruption. Use in manufacturing, field service, traffic and logistics, retail, supply &disposal companies and emergency services.
The MD 34A features Wi-Fi 6 connections, Bluetooth v5.3 compatibility, RFID and barcode scanners. The MD 57-A features integrated interfaces for direct machine and system connection, HDMI connections and a USB docking station.
A long battery life, low weight and the option to replace the battery during operation keeps your digital work accessible in the field.
The high-performance industrial tablet PC helps you access real-time data with just one device. Whether inside or out in the field, utilize assistance features like monitoring, control functions & multitasking capabilities.
Be prepared for mobile use with this high-performance industrial programmer. Communication with machines and systems is possible via PROFIBUS, PROFINET and serial connections. SIMATIC memory cards are reprogrammed in the device.
High degree of protection (IP65), MIL-STD-810H standard to perform well in extreme conditions. The Industrial tablet PC is designed for operating temperatures from -20 to +60 °C (in adapter mode).