---
title: "RUGGEDCOM RST2000 layer 2 10 Gigabit Ethernet switches | Siemens"
description: "RUGGEDCOM RST2000 series are field-modular multi-layer Ethernet 19-inch rack switches with 10 Gbps uplinks, time synchronization and optional MACsec encryption "
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/global/en/products/automation/industrial-communication/ruggedcom/19inch-rack-ethernet-layer2-switches/10gigabit-rst2000.html"
url: "https://www.siemens.com/en-us/products/ruggedcom/rst2000/"
canonical: "https://www.siemens.com/en-us/products/ruggedcom/rst2000/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7BiJbEqhOqXEkHwhc6sM8K/en-US/ruggedcom-rst2000-series-product-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-17T11:57:46.924Z"
word_count: 914
reading_time_minutes: 4
links_count: 30
images_count: 9
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "RUGGEDCOM RST2000: 10G Rackmount Switches",
  "url": "https://www.siemens.com/en-us/products/ruggedcom/rst2000/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "RUGGEDCOM",
          "@id": "https://www.siemens.com/en-us/products/ruggedcom/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "RUGGEDCOM RST2000 series",
          "@id": "https://www.siemens.com/en-us/products/ruggedcom/rst2000/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI"
      }
    ]
  }
}
```

RUGGEDCOM RST2000 layer 2 10 Gigabit Ethernet switches | Siemens

# RUGGEDCOM RST2000 series

The RUGGEDCOM RST2000 series are field-modular multi-layer Ethernet switches with 10 Gbps uplinks, support for time synchronization and optional MACsec encryption.

![Industrial network switch with multiple ports mounted on a metal rail](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4GjUab0caQGL65yrnThieX/en-US/ruggedcom-rst2000-series-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

[Configure & order](https://rcm-info.w2g.siemens.com/)

## Why RUGGEDCOM RST2000 Series?

The RUGGEDCOM RST2000 series are field-modular multi-layer Ethernet 19-inch rack switches with 10 Gbps uplinks, support for time synchronization with microsecond accuracy, and optional MACsec encryption and seamless redundancy functionalities. The RUGGEDCOM RST2428P and RST2228P also support Power-over-Ethernet to up to 500 watts.

**Certified for mission-critical applications in harsh environments**

* Rugged Rated – Comprehensive set of certifications across electric power, rail, traffic systems, and industrial applications
* Tested reliably across a wide operating temperature range of -40 °C to +85 °C
* Zero Packet Loss™ technology under high electromagnetic interference (EMI)
* Enhanced Rapid Spanning Tree Protocol (eRSTP™) for ultra-high-speed network fault recover

## Key benefits

### Future-proof design

Change modules without removing the chassis from the rack. The design allows you to easily scale network bandwidth from 100Mbps to Gigabit or 10 Gigabit uplinks as your requirements evolve.

### Increase network availability

Minimize the risk of downtime in your OT network with seamless redundancy or fast failover. Enjoy microsecond accuracy for critical operations to maintain continuous and reliable communication.

### Secure your network

Protect your network from intrusive attacks using MACsec encryption and other security features. Implement access control and network segmentation to maintain data integrity.

## Key details

<table><tbody><tr><th></th><th><p>RST2428P</p></th><th><p>RST2228</p></th><th><p>RST2228P</p></th></tr><tr><td><p>Configurable modules</p></td><td><p>6</p></td><td><p>6</p></td><td><p>6</p></td></tr><tr><td><p>Gigabit ports</p></td><td><p>Up to 24 (copper and/or fiber)</p></td><td><p>Up to 24 (copper and/or fiber)</p></td><td><p>Up to 24 (copper and/or fiber)</p></td></tr><tr><td><p>10 Gigabit ports</p></td><td><p>8</p></td><td><p>4</p></td><td><p>4</p></td></tr><tr><td><p>10 Gigabit/second uplinks</p></td><td><p>4 SFP</p></td><td><p>4 SFP</p></td><td><p>4 SFP</p></td></tr><tr><td><p>Power-over-Ethernet (PoE)</p></td><td><p>Up to 24 PoE++ with up to 60W/port</p></td><td><p>-</p></td><td><p>Up to 24 PoE++ with up to 60W/port</p></td></tr><tr><td><p>Operating temperature range</p></td><td><p>–40°C to +85°C</p></td><td><p>–40°C to +85°C</p></td><td><p>–40°C to +85°C</p></td></tr><tr><td><p>Datasheet</p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6242-6PA..-..../td?dl=en">RUGGEDCOM RST2428P</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6222-6AB..-..../td?dl=en">RUGGEDCOM RST2228</a></p></td><td><p><a href="https://support.industry.siemens.com/cs/ww/en/pv/6GK6222-6PB..-..../td?dl=en">RUGGEDCOM RST2228P</a></p></td></tr><tr><td><p>Industry Mall</p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/oms/Catalog/Products/10534850?tree=CatalogTree">More information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10341678?tree=CatalogTree">More information</a></p></td><td><p><a href="https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10341678?tree=CatalogTree">More information</a></p></td></tr></tbody></table>

## Featured switches

![A RUGGEDCOM RST2428P layer 2 rack-mountable switch featuring a black chassis and shows a RJ45 module popping out as an example of how the product is hot-swappable](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2ZOTv9qIRLpqhtn1kBEdyl/en-US/p-rcm0-xx-00541v_small.jpeg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### RUGGEDCOM RST2428P

RUGGEDCOM RST2428P, an advanced multilayer Ethernet switching platform, designed to provide secure and error-free communications for networks in harsh environments like electric power, transportation, or oil and gas plants.

[Learn More](https://mall.industry.siemens.com/mall/en/oms/Catalog/Products/10534850?tree=CatalogTree)

![A RUGGEDCOM RST2228 rack-mount switch sitting with one of it's RJ45 modules popped out. This is to show how the product is hot-swappable](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2psw7KBjUOkuJyWpNcZ1md/en-US/ruggedcom-keyvisual-16x9-RST2228_original.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### RUGGEDCOM RST2228

This field-modular multi-layer Ethernet 19-inch rack switch has 10 Gbps uplinks, support for time synchronization with microsecond accuracy, and optional MACsec encryption and seamless redundancy functionalities.

[Learn More](https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10341678?tree=CatalogTree)

![A RUGGEDCOM RST2228 rack-mount switch sitting with one of it's RJ45 modules popped out. This is to show how the product is hot-swappable](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2psw7KBjUOkuJyWpNcZ1md/en-US/ruggedcom-keyvisual-16x9-RST2228_original.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### RUGGEDCOM RST2228P

This field-modular multi-layer Ethernet 19-inch rack switch has 10 Gbps uplinks, supports PoE to up to 500 watts, for time synchronization with microsecond accuracy, and optional MACsec encryption and seamless redundancy.

[Learn More](https://mall.industry.siemens.com/mall/en/WW/Catalog/Products/10341678?tree=CatalogTree)

![RuggedCom device with a ruggedized casing and a screen displaying a graphical user interface.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2jYGo35bn04v4njpgc5C2Q/en-US/ruggedcom-keyvisual-16x9-RPS2410.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### RUGGEDCOM RPS2410

With the RUGGEDCOM RPS2410 Power-over-Ethernet power supply for the RUGGEDCOM RST2428P and RST2228P, you can supply up to 500 W of PoE power per switch.

[Learn More](https://sieportal.siemens.com/en-ww/products-services/10436593?tree=CatalogTree)

![A Siemens product image featuring a person in a blue shirt and a white background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2Hgd6sh6pTp1Gydc5HDQu5/en-US/p-rcm0-xx-00457v.tif?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Redundant network topologies

Achieve zero-time recovery with the RMM2972-2RNA module. Implement redundant network topologies based on IEC 62439-3 to eliminate downtime from single points of fault for high reliability in digital substations.

### MACsec encryption

Enable IEEE 802.1AE MACsec encryption with new media modules to provide data confidentiality and authenticity at Layer 2 wire-speed. Safeguard network communications against cyberattacks like eavesdropping and denial-of-service.

## Discover how others use RUGGEDCOM products

**Dubai Electricity & Water Authority**

### SIEMENS DEWA Partnership

Dubai Electricity and Water Authority are leveraging Siemens RUGGEDCOM and cybersecurity technology for a more resilient, sustainable future.

**V/Line**

### Signaling and network upgrades on Warrnambool Line

The Warrnambool rail line is setting a new benchmark for Australian rail transportation by embracing digital transformation. The project has over 200 RUGGEDCOM devices that unifies the entire signaling and train control network.

## Additional resources and related products

### Product details

* SiePortal | [Product overview](https://sieportal.siemens.com/en-ww/products-services?tree=CatalogTree)
* [Siemens Product Configurator](https://rcm-info.w2g.siemens.com/?ste_sid=249ced85b1ae26d262714f4500dd1936)
* RUGGEDCOM 19 Inch Layer 2 Switches | [Brochure](https://support.industry.siemens.com/cs/attachments/109766345/ruggedcom_ethernet_layer_2_switches_en.pdf)
* RUGGEDCOM 19 Inch Layer 2 Switches | [Ordering Overview](https://support.industry.siemens.com/cs/attachments/109766346/RUGGEDCOM_Switches_Ordering_Overview_EN.pdf)
* Cybersecurity Solutions | [Brochure](https://contentpath.siemens.com/l/ruggedcom_knowledgezone)
* RUGGEDCOM | [Products at a Glance](https://contentpath.siemens.com/l/ruggedcom_knowledgezone)

### RUGGEDCOM Tools and Downloads

Image database | [Product photos and dimension drawings](https://www.automation.siemens.com/bilddb/index.aspx?view=Search&productfamily=347&gridview=view1)

CAx Downoad Manager | [CAx data](https://support.industry.siemens.com/my/WW/en/CAxOnline)

### RUGGEDCOM Support

[Customer support request](https://support.industry.siemens.com/cs/sc/4868/technical-support?lc=en-ww)

[Industry-leading 10-year warranty](https://assets.new.siemens.com/siemens/assets/api/uuid:1d29d12f-c5b3-4b2d-bb2f-aab681bd28c3/ruggedcom-extendedwarranty-flyer-en-10-2bfaq.pdf)

[Warranty FAQs](https://assets.new.siemens.com/siemens/assets/api/uuid:48993b7b-203a-4738-b24d-622850e70c4f/RUGGEDCOM-Extended-warranty-FAQs.pdf)

[Service offering (Interactive)](https://support.industry.siemens.com/cs/attachments/109824569/Professional_Services_-_Digital_Connectivity_and_Power.pdf)

[Spare part services](https://support.industry.siemens.com/cs/ww/en/sc/2110)

[Repair services](https://support.industry.siemens.com/cs/ww/en/sc/2154)

[Field & maintenance services](https://support.industry.siemens.com/cs/ww/en/sc/2265)

[Training services](https://support.industry.siemens.com/cs/ww/en/sc/2226)

## Related Products

[

![RUGGEDCOM RSG2000 Series](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/4slJ0894RcUwhkPcCukJmk/en-US/ruggedcom-rsg2000-series-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**RUGGEDCOM**

### RUGGEDCOM RSG2000 series

Rack-mounted Ethernet Layer 2 switches deliver utility-grade performance, reliability and field-proven MTBF (Mean Time Between Failures) to lower operating expenses.

](/en-us/products/ruggedcom/rsg2000/)

[

![Two industrial network switches with blue LED indicators on black metal chassis](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5QvzKXHFsRvxLCfCFc51D7/en-US/20260917-RUGGEDCOM%20-%20Shot%201.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**RUGGEDCOM**

### RUGGEDCOM RST900 series

Compact, rugged 10 Gigabit Layer 2 switches with high port density. Delivers reliable, high-bandwidth connectivity for critical infrastructure in harsh environments.

](/en-us/products/ruggedcom/rst900/)

[

![Industrial networking device with multiple ports and rugged metal casing in an outdoor setting](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6zgpfc7sd7LhR9gfqyJjFj/en-US/ruggedcom-multi-service-platforms-products-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

**RUGGEDCOM**

### RUGGEDCOM multi-service platforms

These utility-grade modular devices integrate Layer 2 switching, Layer 3 routing, and cybersecurity on one infrastructure, exceeding IEC 61850-3 requirements.

](/en-us/products/ruggedcom/rx1500/)