RUGGEDCOM Edge routers

RUGGEDCOM’s family of industrial Edge routers include the RUGGEDCOM RX1400 and the RUGGEDCOM RM1224, space-saving, small form-factor rugged devices that offer reliable, high-bandwidth WLAN or 4G LTE connectivity over short and long distances for remote networks in harsh environments.
Image
RUGGEDCOM’s family of industrial Edge routers include the RUGGEDCOM RX1400 and the RUGGEDCOM RM1224, space-saving, small form-factor rugged devices that offer reliable, high-bandwidth WLAN or 4G LTE connectivity over short and long distances for remote networks in harsh environments.