Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

SINAMICS SELECTOR

image

Selection guide for frequency inverters, on the move

Siemens has developed the SINAMICS SELECTOR App as a practical tool for finding article numbers for your SINAMICS inverters in the output range from 0.12 kW to 560 kW (0.16 hp up to 700hp) quickly and easily. Whether for SINAMICS V20, SINAMICS G120C, SINAMICS G120P or SINAMICS G120: the app will provide you with the correct article numbers conveniently.

Description

The main functions at a glance

Further information

This is how it works

Select:

  1. Your application
  2. SINAMICS frequency inverter
  3. The rated power and device options
  4. Accessories


Subsequently you can save and send your selection via email.

  • The preselection serves as the basis for an order specification with the dealer / with Siemens
  • This app is available in German, English, Spanish, French, Italian, Portuguese, Chinese, Korean, Turkish, Russian, Czech, Polish.

App Download

Requirements

  • Compatible with iPhone, iPod touch, and iPad. Requires iOS 8.0 or later. This app is optimized for iPhone.
  • Optimized for Android 6.