Contact us

Digital transformation for sustainable mobility – with Railigent X

One key to advancing sustainable transportation is to digitally increase the capacity of rail systems – with less resources. Railigent X is the suite of applications that supports this goal. It enables rail operators, maintainers, and asset owners to better understand data, analyze assets, and derive actions. Resulting in enhanced operation and maintenance for up to 100% system availability.
One key to advancing sustainable transportation is to digitally increase the capacity of rail systems – with less resources. Railigent X is the suite of applications that supports this goal. It enables rail operators, maintainers, and asset owners to better understand data, analyze assets, and derive actions. Resulting in enhanced operation and maintenance for up to 100% system availability.