This site uses cookies in order to improve your user experience and to provide content tailored specifically to your interests. Detailed information on the use of cookies on this website is provided in our Privacy Policy. You can also manage your preferences there. By using this website, you consent to the use of cookies.
Please use another Browser
It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:
Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser
Continue with the current browserSiemens has virtually unparalleled expertise and comprehensive experience in equipping complex tunnels. Our experts make sure that the different systems are seamlessly integrated in order to offer maximum added value to both the tunnel operator and the users. No matter if turnkey end-to-end solutions or individual functions such as power supply, lighting, ventilation, fire detection, video surveillance, emergency call, recording of traffic and environmental data or traffic control – Siemens offers highly flexible solutions that can be perfectly adapted to your requirements. Many tunnels are part of a highway network. In these cases, Siemens control centers allow the integration of tunnel and highway control functions in a single system.
Contact us
|
Our flexible approach enables us to provide the right answer to all requirements of our customers – from highly function-focused to meticulously detailed specifications – and always deliver the right solution for your project and your needs.
With tunnel construction, the focus is increasingly on safety – depending on the legal stipulations in each country. The safety of people has top priority in all safety features we develop and implement. But we also do everything to protect your investment by reducing the risk of economic damage and loss of income resulting from an accident or fire.
Our experts are perfectly familiar with the functional safety rules stipulated in IEC 61508 and ensure their careful implementation across the entire design and installation phase. For this, they also rely on the support of accredited testing institutes.
In times of cyber attacks, it is also of vital importance to implement effective system protection and IT security measures. Our security processes are ISO/IEC 27001 certified. As a first step, we carry out a threat-risk analysis for the project. In cooperation with the customer we then derive suitable security measures that assure adequate security levels according to IEC 62443 (Industrial communication networks – Network and system security).
The heart of our tunnel solutions is a sophisticated control system with secondary automation: our Sitraffic International Tunnel Control Center (ITCC). In the tunnel control center, all data on the operation of the tunnel systems and on the traffic situation converge. Sitraffic ITCC uses highly standardized software modules to create a flexible platform solution. This reduces costs considerably while allowing the targeted adaptation of the system to your requirements.
Sitraffic ITCC allows a detailed analysis of both the traffic situation and the operation of the technical systems in the tunnel. This enables you to initiate the right response to every situation – using a range of variable message signs to issue targeted warnings or suitable diversion route recommendation, speed limits and lane closures etc.
For standard control functions, Sitraffic ITCC uses tried-and-trusted industrial middleware that already provides for a whole range of basic functions (such as hot standby, graphical user interface, multiple languages, user administration, archiving, reporting etc.). This takes some of the workload off our experts’ shoulders and gives them extra scope to focus on tunnel-specific functions, e.g. ventilation, lighting, traffic control etc.
Top engineers from many different countries have been involved in designing, developing, testing and implementing Sitraffic ITCC. Hence the system is the product of Siemens’ technical excellence, the solid know-how of our experts and an intensive knowledge exchange between numerous specialists in combination with extensive project experience – for added value that you as a Siemens partner stand to benefit from.
Sitraffic ITCC is a complete solution that comprises everything from local control and surveillance (per PLC) and operation and monitoring stations right up to the central server system. Sitraffic ITCC does much more than manage the traffic guidance and control systems. This contributes substantially to safe tunnel operation since hazardous situations can be detected and resolved faster. Sitraffic ITCC can be used to control and monitor the following tunnel equipment:
Sitraffic ITCC tunnel control center. Feature highlights:
Download brochure
|
Growing traffic volumes, increasing air pollution, rising costs: A mobility solution cannot solve all your infrastructure challenges on its own. But it will always contribute to making your city or municipality even more modern, more attractive and more environmentally friendly.
The team at the Tunnel Control Center South (TCC) permanently monitors all technical facilities with the help of a safety infrastructure that is definitely among the world’s best.
Over 70,000 data points and more than 200,000 sensors detect any variation.
At the tunnel’s north portal, a second, redundant tunnel control center ensures maximum availability.
Turnkey completion of all electrical and electro-mechanical work and implementation of the system concept for 29 tunnels.
Including power supply, lighting, ventilation, fire detection, CCTV systems, tunnel radio system, emergency call system, traffic monitoring and control, tunnel control center and system integration.
The technical systems of all 29 tunnels can be controlled and monitored from a single control center.
Designed and built in 1972 for a daily throughput of 80,000 vehicles, the upgraded tunnel now accommodates 122,000 vehicles per day – with virtually no backlogs.
Comprehensive technical upgrade during ongoing operation.
State-of-the-art signage, access metering, automated accident detection, control center, communication system, power supply and environmental data monitoring.
The largest urban development in the Netherlands is designed for 80,000 inhabitants. Its main access road: an 800-m urban tunnel.
Siemens acted as general contractor for the construction and maintenance of the technical tunnel systems, including traffic management systems and control center.
Special feature: Halfway through the tunnel, there is an exit road serving as delivery access for a major shopping mall.
Accommodates the through-traffic on Munich’s overcrowded middle ring road – for less congestion and reduced pollution levels.
96,000 vehicles pass through the tunnel every day.
Siemens has implemented a cutting-edge traffic guidance system based on comprehensive video-based traffic detection functions.
Download brochure
|
No matter if individual components or complete turnkey solutions including everything from power supply, lighting, ventilation, fire detection, video surveillance, emergency call, data recording dynamic traffic signs right up to traffic control, guidance and monitoring: Siemens offers highly flexible solutions that can be perfectly adapted to your requirements.
Contact us
|