Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Outstations and Instations

Interfaces and standards for your traffic management

Seamless data exchange in urban traffic engineering requires full compliance with the relevant standards. Interfaces and standards from Siemens offer tailor-made solutions for your traffic management facilities. Outstations ensure smooth communication between field devices; instations enable communication between different control centers.

image
Overview diagram: outstation communication with field devices (OCIT-O) and instation communication between control centers (OCIT-C)

Outstations – for communication with the field devices

OCIT (Open Communication Interface for Traffic) is an open standard for road traffic control systems. Siemens is actively involved in the OCIT initiative. All Sitraffic control center systems and controllers support this open standard.

The VDV standard is used by public transport vehicles to sign on and off at intersections in the scope of PT prioritization schemes. This standard allows wireless communication between the vehicle and the intersection controller.  The data are used to give priority to public transport.

The TLS communication standard describes the technical terms for the supply of outstations, especially for use on interurban highways.  The TLS interface can also serve to supply urban traffic control systems with traffic information and data on current VMS contents and environmental conditions.

Instations – for communication between control centers

OCPI is a comprehensive interface that allows fast and cost-efficient integration of other systems. In addition, interface converters enable communication via other standards such as WanCom, TLS, DAV, DATEX II, VDV etc.

These interfaces cover virtually all interface applications within traffic management systems. The standardized interfaces OCIT-C for communication between components and systems at the control center replace the previous interface generation, i.e. OCIT-I process data and OCIT-I supply data.

TMC is a standard for the transmission of location-specific, digital traffic reports. Our control centers can receive and generate, edit and forward digitalized traffic reports in the TMC format.

DATEX II is a European standardization initiative for different applications in the area of traffic data and traffic information. The Siemens center supports communication via this standard, in line with project requirements.

image
Sitraffic Canto

Profit from the many advantages of a future-proof technology

The new Sitraffic Canto communication system offers the most advanced communication technology currently available for traffic control applications. Canto is short for “Communication in advanced new technology in outstations”. The system allows you to continue using your existing traffic controllers, including legacy systems designed to BEFA 5 standard, while providing the basis for the use of modern technologies such as DSL, OTN, fiber optics etc.

image
The control center and the traffic controllers are connected via multifunction modules (MPM-C) that are either directly integrated or installed upstream

Sitraffic Canto. Feature highlights:

  • High-performance process for the transmission of traffic data (Communication in advanced new technology in outstations)
  • Supports cutting-edge communication media such as DSL and GPRS
  • Standardized IP network planning
  • Secure data transmission thanks to VPN tunnel and PKI encryption both in the controller and the control center
  • Partyline function reduces the number of wires needed
Sitraffic Canto
Download brochure

Downloads, support and services

Infrastructure and urban traffic control

Growing traffic volumes, increasing air pollution, rising costs: A mobility solution cannot solve all your infrastructure challenges on its own. But it will always contribute to making your city or municipality even more modern, more attractive and more environmentally friendly.