Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Siemens traffic control centers

Highly flexible, scalable, open – and easy to use

Siemens has designed and built more than 1,000 traffic control centers all over the world – more than any other company. This unrivaled expertise has enabled us to create our traffic center platform in its current form, and we will continue to tap into it for future developments. What makes our traffic control centers outstanding is their high level of flexibility, scalability, openness and ease of use. 

image
The Siemens traffic center platform integrates the formerly separate worlds of traffic management, traffic control and parking guidance.

A scalable platform that meets individual requirements

The Siemens traffic center platform integrates the formerly separate worlds of traffic management, traffic control and parking guidance. The function modules run on a common basis and can be expanded or combined at any time with further modules. An additional benefit is the uniform user interface provided for the various applications. And thanks to their standardized communication interfaces, all Sitraffic systems can be smoothly linked up with existing technical installations. Our new user interface mimics the workflow in the traffic center for each application and can be flexibly configured to fit the requirements of specific tasks. 

image
Sitraffic traffic center platform: ensures maximum consistency.

Your customized solution for effective traffic control in a wide range of applications

The Sitraffic traffic center platform provides a common basis for all applications, allowing the coordinated operation of the function modules for traffic management, traffic control, parking guidance, traffic planning and connection to third-party systems. All modules are fully synchronized with each other and use a shared data base.

image
Sitraffic traffic center platform: Guaranteed reliability.

Sitraffic traffic center platform: Certified according to ISO/IEC 27001

Guaranteed reliability. The availability, reliability and security of our traffic center platform are confirmed by certification to the ISO/IEC 27001 standard. With the ISO/IEC 27001 certification of the products, systems and services in our portfolio we ensure that all IT security technologies always comply with the latest technical standards. The two-stage security concept of our traffic center platform and the security standards of the field devices, servers, and data transfer also contribute to a high standard of security.

IT Security ISO/IEC 27001
Download brochure
Sitraffic Concert, Sitraffic Scala, Sitraffic Guide
Download brochure

Sitraffic smartGuard

Sitraffic smartGuard, the web-based traffic control center from Siemens, is the world’s biggest traffic computer and offers huge advantages to all municipalities who have decided to use this innovative system. 

image

Downloads, support and services

Infrastructure and urban traffic control

Growing traffic volumes, increasing air pollution, rising costs: A mobility solution cannot solve all your infrastructure challenges on its own. But it will always contribute to making your city or municipality even more modern, more attractive and more environmentally friendly.

Made-to-measure system solutions for your traffic management

Benefit from a made-to-measure system solution based on the modular traffic center platform from Siemens – for extra flexibility and easy adaptation to the most diverse urban traffic scenarios.

Learn more about the traffic center solution custom-fit for your needs
Contact us