Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Integrated Truck Guidance

Intelligent, innovative, integrated – smart truck traffic control from Siemens

Due to the continued worldwide growth of goods transport volumes, logistics and traffic hubs are facing huge challenges. Ports, airports and freight terminals as well as industrial sites need to prepare for changing goods flows and eliminate bottlenecks, for instance by implementing processes for transparent, fast and efficient truck guidance. This is where Integrated Truck Guidance comes into its own: The smart truck flow control system makes more efficient use of existing resources and generates new capacity.

Need to speak to our experts?
Contact us

Integrated Truck Guidance

Everyone is informed, everything flows

Integrated Truck Guidance combines logistics scheduling data and traffic-related real-time information on field level. The application builds on the existing IT landscape, runs on mobile devices as well and can be accessed online.

Integrated Truck Guidance in a nutshell

Truck drivers use a smartphone app to log into the system. The system determines their position by means of GPS and retrieves the relevant real-time traffic data for the respective route. Thus drivers and recipients can see at a glance whether the scheduled and the estimated arrival times match up.

If this is the case, the driver can continue on the planned route. If not, targeted measures can be taken and new arrangements made in good time. When combined with sophisticated hardware, the system provides the hub operator with full transparency regarding the current traffic situation around the hub.

Goods produced and delivered on the same day – thanks to Integrated Truck Guidance.
Learn more
image

Systematic flow of information