Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Maintenance Services

Punctuality, reliability and transport capacities play a decisive role of availability. Ensure the operational readiness of your vehicles and rail infrastructure with our Maintenance Services. We work together with you to develop customized service concepts for your urban, regional, long-distance, or high-speed transport. Whether it’s for overhead contact wires, signaling, interlockings or level crossings, multiple units, locomotives, metros, light rail transit, or trams: our broad portfolio of modular solutions gives you the necessary flexibility to boost the efficiency and cost-effectiveness of your rail system in line with your requirements. Moreover, our experts have many years of experience in maintaining fleets and entire systems around the world.

Our Mobility Services experts would be happy to advise you
Contact us
image
Rail Service Center Munich-Allach, Germany

Reliable service at a location rich in tradition

In Munich-Allach – situated barely five kilometers from Munich’s central station – 2,000 m2 of sheltered service halls are available for your rolling stock. All types of corrective and preventive maintenance activities are performed at two fully equipped work bays.

image
Proven Infrastructure Care

Maximum availability and cost efficiency for your rail automation systems

You don’t necessarily need your own team for efficient service. You can also transfer small and large daily infrastructure maintenance tasks to Siemens Mobility Services – which simultaneously guarantees availability and reduces fixed costs.

Maintenance Services

Excellent availability in rail transport – thanks to Maintenance Services

In order to increase the attractiveness and competitiveness of rail-based transport, rolling stocks and infrastructure must work when passengers and freight customers need them. Siemens Mobility Services offers you complete reliability so that you can offer that same reliability to your passengers. Many rail operators around the world are already benefiting from cooperation with Siemens Mobility Services, with more than 50 service contracts – some of which will be in effect past mid-century – and availabilities of up to 100 percent.

image
Siemens Mobility Services equips your multiple units, locomotives, subways, light rail transit, or trams with everything they need for maximum availability.

Proven solutions for maximum availability and efficiency

Your infrastructure, rail systems, and rolling stocks are used heavily. To keep them working properly throughout their entire lifecycle, we undertake all necessary maintenance tasks for you. The scope and services can be flexibly tailored to your needs. For example, within the scope of our Proven Maintenance Management, we optimize all of your maintenance activities – and thus also the availability of your vehicles and infrastructure. This means you can concentrate fully on your core business. With our Proven On-Site offering, we perform preventive and corrective maintenance services in our depots and maintenance facilities or at the location of your rail system. Our Proven Overhaul – Point Machine offering provides attractive options for the flexible refurbishment of your point machines. Proven Infrastructure Care in turn guarantees maximum availability and cost-efficiency for your rail automation systems. And with Proven Accident Repair, Siemens Mobility Services also offers you all-around service covering damage assessment to the actual repair process, commissioning and final acceptance testing.

Bond for life

Siemens Mobility Services ensures maximum availability in more than 50 service projects around the world – some with terms which will be in effect past mid-century. Our commitment: 100% Railability – the combination of availability and reliability based on contractual agreements.

Efficient maintenance with excellent quality

Maintenance Services in practice

Maintenance Services from Siemens Mobility Services ensure the availability of trains and rail systems around the world – even under the harshest climatic conditions – as examples from practice show.

image
image
image

Contact us

For more information on Maintenance Services for rail-based transport, simply contact our experts via e-mail. They will be happy to help you.

Do you want to learn more?
Contact us