Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Inspiro – the metro from Siemens

image

Metros for cities of the 21st century

Fast and safe public transportation services determine the quality of life and the competitiveness of cities and regions around the world and will play a key role in the 21st century. To meet the requirements for optimized traffic flows and reduced CO2 emissions in the cities of today and tomorrow, we have developed a metro that sets new standards in its class: Inspiro® – the metro from Siemens.

Our mobility experts would be happy to advise you.
Contact us

Innovative metro platform

Our metro for the future

Public transportation systems such as metro lines need to ensure that passengers are transported in a safe and comfortable environment while also meeting economic and environmental requirements. That’s why we paid special attention to these factors during the development of Inspiro – and created a metro for the future.

Maximum benefits, optimized comfort, high sustainability – Inspiro

Inspiro highlights

image

Extraordinary design – for the cities of the future

The Inspiro’s modern and distinctive vehicle design is immediately impressive. It was developed in collaboration with Designworks, a BMW Group Company. The exterior with its dynamic front end is striking and makes a lasting impact on a city’s image.

Flexibility – to meet individual needs

With the Inspiro, the platform concept and flexibility are not contradictions: The concept of Inspiro offers many versions and equipment options.

  • Train configurations with up to eight cars with varying degrees of motorization up to 100% 
  • Variable length and width of the carbodies
  • Optional longitudinal, transversal, or mixed seating configuration in the passenger area 
  • Three or four doors per side per car, with outside sliding or sliding-plug door types as options
  • Extensive equipment options – from driverless operation (GoA 4) to CO2-controlled air conditioning

Passenger comfort – subway travel that engages all the senses

  • A thoughtfully designed interior with wide passageways conveys a generous feeling of space. 
  • The innovative ambient lighting system with its carefully placed groups of lights creates a pleasant atmosphere not previously seen in metros.
  • Instead of the usual grab poles and hand rails, Inspiro offers innovative and distinctive supports in the form of a stylized branched tree: the Lightree®. It allows several passengers to hold on while maintaining a comfortable distance from others.
image

Energy efficiency – through innovation

The Inspiro’s energy efficiency is based on two factors – its weight-saving design and energy-efficient technologies.

  • Reduced overall weight of a single car by more than three tons compared with the previous generation due to the light-weight carbody and a weight-optimized bogie
  • State-of-the-art energy-efficient traction technology
  • Energy-efficient LED lighting
  • Load-regulated, air-quality-controlled air-conditioning system

Optimized capacity – for cities with high transportation needs

Many features of the Inspiro provide improved system capacity to ensure even greater efficiency in operation of the vehicle fleet:

  • Electrical and appliance cabinets can be eliminated entirely in the passenger area, creating more space for riders and enabling operators to optimize passenger capacities.
  • Large doors 1,400 mm in width make it easier for passengers to board and exit the Inspiro and reduce the amount of time spent at stations.
  • The doors can be equipped with easy-to-see light strips. In conjunction with the octagonal door shape, this design helps passengers to orient themselves on the platform while also optimizing passenger flow in stations.
Download table as: PDF Excel
Technical data
Basic configuration
Variants
Train configuration 6-car train, 66% motorization 2- to 8-car train, up to 100% motorization
Car body material Aluminum Stainless steel
Traction power supply 750 VDC, 3rd rail 1,500 V, pantograph
Car length (over coupler) 20.1 m/19.4 m (end car/intermediate car) 18.6 m to approx. 22.0 m
Car width (over door step) 2.77 m 2.63 m to approx. 3.0 m
Door type Exterior sliding doors Sliding-plug doors
Number of passenger doors per car side/door width 4 / 1,400 mm 3 / 1,400 mm
Maximum axle load Approx. 13 t Approx. 16 t to 17 t
Seat arrangement Longitudinal configuration Transversal and mixed configuration
Passenger capacity per train (7 pass./m2) 1,450 passengers Depending on train/carbody size and seat configuration
Seats per train 256 Depending on train/carbody size and seat configuration
Gauge 1,435 mm ?
Maximum operational speed 80 km/h 100 km/h

Metro references around the world

More than 900 metro trains from Siemens are in operation worldwide and are used by about three billion passengers per year. Here are a few examples of cities and places around the world where our metros are operating.

image
image
image
image
image
image
image

Contact us

For additional information about the benefits, possibilities, and technical specifications of our metros, please simply send an e-mail to our experts. They would be happy to assist you.

Would you like to learn more about metros from Siemens?
Contact us