Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Advanced Compressor Mass Flow Increase (CMF++)

image
Valid for following frames: SGT5-4000F (V94.3A) / SGT6-4000F(V84.3A)
1 MW

Increased gas turbine power output of up to 10 MW in simple cycle operation


Improved power output of up to 14 MW in combined cycle

Siemens Power Generation Services Customer Extranet Portal for owners/operators
Register

General Product Information

Significant Performance Advantages

The Advanced Compressor Mass Flow Increase Upgrade (CMF++) for the SGT5-4000F fleet is inspired by the proven SGT5-8000H compressor hardware design and was well received in the market.

The upgrade consists of the aerodynamic re-design of the first six stages of the compressor blades and vanes and incorporates the latest Siemens design improvements resulting in a major simple and combined cycle performance increase.  

Your benefits

image

As a cost-effective means, the Advanced Compressor Mass Flow Increase Upgrade can help you improve the overall performance of your gas turbine and combined cycle power plant and thus helps you remain competitive in the market. The Advanced Compressor Mass Flow Increase Upgrade offers you a clearly technical and monetary quantifiable benefit.

 

Your technical benefits may include:

  • Increased gas turbine power output of up to 17 MW in simple cycle operation
  • Improved power output of up to 22,5 MW in combined cycle (1x1) operation

 

The Advanced Compressor Mass Flow Increase Upgrade is a state-of-the-art feature for all new SGT5-4000F machines manufactured since 2011.

* Benefits based on a unit equipped with the Compressor Mass Flow Increase CMF+ and subject to specific technical plant evaluation, expected values with test tolerances @ ISO condition.

Scope of Supply