Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Modernization & Upgrades for Gas Turbines

image

Tailored services for your equipment

What if you could get easy access to solutions to operate your gas turbine plant in a cost-effective manner? Given the evolution of the electricity market, the changing environmental requirements and the globalization of the energy market we can tailor innovative solutions to meet your specific requirements and help you prepare your power plant for tomorrow and beyond. Our target is to help you reduce the overall environmental impact of your plant through lowered CO2 emissions relative to output. Siemens is committed to think and act in the interest of future generations, balancing People, Planet and Profit.

 

Each year, Siemens invests millions of euros in the development of new technologies to provide options to help you improve your operating plant performance. Some of these options include enhancements to extend maintenance intervals, reduce emissions, provide operation flexibility, fuel flexibility options, and improve capability, reliability and availability. Depending on your frame, we offer an array of comprehensive modernization and upgrade options for gas turbines. Please find here more details for selected turbine types. 

Siemens Power Generation Services Customer Extranet Portal for owners/operators
Register
image
Industrial gas turbines

Industrial gas turbines

Life extension of your existing installation is the most cost efficient means of continued operation.

image
SGT-2000E series

SGT-2000E series

Here you can find all related services to the SGT-2000E frame. Select the services dedicated to address your specific needs: Operational flexibility, power increase, emissions reduction, availability and reliability increase as well as efficiency increase.
Please use the icons as index. You find a detailed description below the navigation.

image
SGT-4000F series

SGT-4000F series

Here you can find all related services to the SGT-4000F frame. Select the services dedicated to address your specific needs: Operational flexibility, power Increase, emissions reduction, availability and reliability increase as well as efficiency increase.

Please use the icons as index. You find a detailed description below the navigation.

Information

Your Needs

With the rapid changes in the market environment, Siemens supports you to face different challenges. Depending on your frame, we offer an array of comprehensive modernization and upgrade solutions for your gas turbines which address those needs.

image

Operational flexibility – Today it is more and more necessary to be prepared for dynamic market needs. That means flexible operations in the full power range from full load to minimum part load.

Power Increase – Increased power performance could be one of the beneficial advantages which we can offer for existing gas turbines, some of which have been in operation for more than 15 years.
 

Emissions reduction – Highly efficient in the whole operating range allowing you to reach your emissions requirements.
 

Availability and reliability increase – A secure operation range is essential for operating with power plants in challenging markets with an aging fleet it is essential to operate a power plant in a secure operation range.
 

Efficiency increase – With today’s demands on plant efficiency, it is increasingly necessary to operate existing units in a cost effective and ecologically beneficial way with the full power range. 

Digital Solutions

Digital Service Solutions for Gas Turbines

In addition to our modernization and upgrade features and measures we want to highlight here some specific digital solutions to support your power plant needs.

Digital Services

Digital Services for Energy leverage big data to help customers achieve optimum performance of their energy assets. Using the data generated from energy assets and integrating it with other data sources such as weather data, fleet data, outage reports, we are able to gain powerful insights that are used to develop customized service solutions designed specifically to meet your needs... whether it is increased efficiency, reliability, flexibility, availability or all of the above.

Advanced Diagnostics Services

The advanced Diagnostics Services combine our global engineering experience, comprehensive online data acquisition, data processing and analysis, trending, security systems, and the use of an expert knowledge base at Diagnostics Centers to enable detailed diagnosis of many actual plant conditions and recommendations for improvements.

 

Our goal is to proactively help you identify, assess and diagnose abnormal operating conditions and determine follow-up actions – basically identify a potential problem before it impacts operations. Bottom line – in the long run our advanced Diagnostics Services can help drive optimized operation, higher availability and reliability as well as improved efficiency.

Remote Outage Services / Virtual Guidance

If your power plant is in a remote area, Siemens can offer an innovative digital solution that enables you to service your units for power generation fully digitalized without Siemens experts on-site. Field service experts guide and advise special trained local technicians via satellite communications to execute field service tasks. Video real time collaboration and site observation are provided as services to drive digitalization of field service.

References

Examples of successful projects

See some videos about our international reference projects.

image
image

Customer Extranet Portal

Sign in

For owners/operators we offer further information on your equipment. Please register to the Siemens Power Generation Services Customer Extranet Portal.

Siemens Power Generation Services Customer Extranet Portal
Register