Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser
image

Megaproject

50 percent more electricity for Egypt

Power plant solutions

Tailored to your needs

Are you looking for a highly efficient combined cycle power plant to cover base load at reasonable cost? Or a robust simple cycle power plant that will cover peak loads under tough conditions? Siemens will develop and build the solution you need: simple and combined cycle power plants, with or without combined heat and power (CHP), flexible and sustainable. You can rely on proven technologies that will pay off throughout the entire lifetime of your power plant – technologies that set the standards in efficiency and reliability, and are fit to meet future challenges.

image

The pioneering trail-blazer

With the SGT-8000H turbine series, you can build on maximum output and efficiency. Our globally installed fleet has proven itself with about 12,000 starts and more than 650,000 operating hours – with world-class availability levels. Power plants based on SGT-8000H turbines can be configured to meet a wide range of requirements:

  • Single or multi-shaft applications
  • With or without steam turbine
  • With optional heat extraction
  • Available with Flex-Plant flexibility

Visit our H-class page (for 50 Hz)

Visit our H-class page (for 60 Hz)

image
Photo: Michael Vetter

Uncomplicated performer

A high output with low electricity generation costs: Siemens high economy F-class power plants offer high power output and a world-class efficiency. Combined with a proven availability of more than 95 percent,  you can concentrate on other matters and leave your power plant to pay for itself. Whether you need a single or multi-shaft application, with or without a steam turbine – you’ll get a plant that perfectly fits your needs.

 

Visit our F-class page (for 50 Hz)

Visit our F-class page (for 60 Hz)