Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

S Series: SR Engines

Robust and reliable, the rich burn, electronically carbureted SR Series gas engines offer great performance for power generation and cogeneration applications. Outputs range from 180 to 870 kWb at 60 Hz and this series may be fueled natural gas and well gas with superb fuel flexibility.

 

This ecofriendly engine series meets the latest U.S. emissions standards and has great flexibility for load acceptance too.

 

Turbocharged and with single or double stage charge-air cooling, the SR Series features a double circuit cooling system in which different auxiliary cooling circuit temperatures are achievable.

 

With a wet exhaust manifold, the SR Series machines are supplied as a stand-alone engine, as a genset or as a fully containerized unit