Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser
image

June 20.-22., Munich, Hall B2 / Booth 110

Intersolar 2018: Be energy intelligent!

Product Information

SINACON PV inverter

Centerpiece of the photovoltaic balance of plant

The SINACON PV inverter is part of the Medium Voltage inverter station together with the transformer and the Ring Main Unit (RMU) and achieves high energy efficiency. All the components are enclosed in an outdoor housing. A solar PV inverter converts the variable direct current (DC) output of a photovoltaic solar panel into an utility frequency alternating current (AC) that can be fed into a commercial electrical grid or used by a local, off-grid electrical network. The inverter is equipped with 3-level insulated-gate bipolar transistor (IGBT) modules for input voltages of up to DC 1500 V. The integrated DC and AC distribution makes the inverter cost efficient. Standardized interfaces enable an easy plug and play by reducing engineering hours.

image

The right solution for any application – Reliable and maintenance-free, for any climate

  • Designed for harsh environments
  • IP 65 without humidity limits
  • Liquid cooling (- 40°C…+ 60°C possible)
  • Late power derating over 40°C
  • Extreme high quality standards
Storage, transportation and operation
Temperature - 40 °C … + 60 °C
Relative humidity 0 % … 100 %
Maximum altitude of installation site without derating < 1500 m above MSL
Cooling
Cooling method Forced cooling by means of fans and liquid cooling
Applicable standards and conformity
BDEW (Germany) BDEW Guideline, FGW TG3, TG4 and TG8
IEC 61683 (Efficiency) IEC 61683: 1999
IEC 62116 (anti islanding) IEC 62116: 2014 (At 50 Hz)
EMC Emission IEC 61000-6-4: 2007 + A1:2011
EMC Immunity IEC 61000-6-2: 2005
Electrical Safety IEC 62109-1: 2010, IEC 62109-2:2011, IP 65 according to IEC60529:1989
Degree of protection: IP 65 IEC 60529
General data
Control strategy MPPT  
Efficiency (PV4360)
(97.6|98.4|98.7|98.8|98.8|98.8|98.6|98.4) %
For (5|10|20|25|30|50|75|100) % power with 1000 VDC
without self-consumption for cooling
EU and CEC efficiency
98.6 %
Without internal consumption
Infeed starts from
200 W … 400 W
Standby loss
80 W … 150 W
Max. self-consumption for cooling
5200 W
Without cabinet heating
Input data (DC)
Independent inputs
1 … 2 Depending on configuration
Nominal voltage
1000 V or DC voltage (min.) if higher
DC voltage (max.)
1500 V Depending on application
DC voltage (min.)
836 V / 920 V (AC 550 V) For 100 % / 110 % nominal grid voltage
874 V / 962 V (AC 575 V)
912 V / 1004 V (AC 600 V)
958 V / 1054 V (AC 630 V)
1004 V / 1104 V (AC 660 V)
1049 V / 1154 V (AC 690 V)
DC current (max.) 1 … 4 x 1200 A
Short-circuit current (max.)
6,4 kA / 30 kA
Without / with DC fuses
Nominal power 1 … 4 x 1016 kW  
1 … 4 x 1062 kW
1 … 4 x 1108 kW
1 … 4 x 1159 kW
1 … 4 x 1209 kW
1 … 4 x 1270 kW
Capacitance to ground (max.)
2000 μF Per IT system
Mechanical data
Mounting position
Vertical -
Type of mounting Floor mounting -
Dimensions (W x H x D)
(without pallet, with heat exchanger)
Up to PV2500
1860 x 3734 x 1142 mm
PV3000 or higher 3503 x 3734 x 1142 mm
Weight1) PV1000 … PV1250
< 1600 kg
PV2000 … PV2500
< 1600 kg
PV3000 … PV3750 < 3000 kg
PV4000 … PV5000
< 3400 kg
Colour RAL7035
 

1) The weight refers to a complete system without extra options.

Output data (AC)
Apparent power (max.) and nominal power
PV1000 … PV4000 kVA (AC 550 V) With nominal grid voltage, cos (φ) = 1
PV1045 … PV4180 kVA (AC 575 V)
PV1090 … PV4360 kVA (AC 600 V)
PV1140 … PV4560 kVA (AC 630 V)

PV1200 … PV4800 kVA (AC 660 V)

PV1250 … PV5000 kVA (AC 690 V)
Number of independent systems 1 … 2
Grid voltage
550 … 690 V (±10 % at Un (AC))
Nominal frequency 50 Hz / 60 Hz (±10 %)
Output current (max.) 1 … 4 x 1050 A
Short-circuit current (max.)
50 kA
Power factor cos (φ)
Adjustable to local requirements

Harmonic distortion < 3 %

Downloads and support

Take advantage of our service offerings

Here you will find important information, documents, and addresses relating to the SINACON PV inverter 

Get in contact with our Sales Support and Customer Service for Power Transmission and Distribution

  • Do you need help on a concrete project?
  • Do you need a quote for any of our products or solutions?
  • Do you need support for your installed equipment?
  • Do you have a technical question?
  • Do you need something totally different?

    You can contact us 24/7.
    We are looking forward to your call or online request.

    Phone +49 180 524 70 00