Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

3TM vacuum contactors – ideal for high switching frequencies

Compact, energy-efficient 3TM vacuum contactors are flexible to use and are suited for all relevant areas in medium-voltage power distribution, for rated voltages of 7.2 to 15 kV and rated operational currents up to 450 A. They ensure safe switching of operational currents and overload currents in categories AC-1 to AC-4 – even during voltage dips. From conveyor systems and elevators, pumping stations, transformer and transfer stations, reactive power compensation equipment, and industrial network distribution systems, to electric furnaces, data centers, wind power plants, and photovoltaic panels – vacuum contactors ensure end-to-end protection for your system operation.

Vacuum contactors – your benefits

image
  • Individually adjustable switching times
  • Various mounting positions
  • Flexible control of linking system
image
  • Highly shock-resistant
  • Suitable for ambient temperatures from -40° Celsius to +70° Celsius
  • Suitable for applications in altitudes of up to 5,000 m
image
  • Freely definable pole-center distances
  • 1-pole, 2-pole, and 3-pole versions
  • Easy replacement and modification as well as easy retrofitting of components
image
  • Certified in accordance with IEC 62271-106
  • Certified in accordance with UL 347
  • Certified in accordance with GOST P 52565-2006
  • Certified in accordance with CSA C22.2 253-09
  • Certified in accordance with GB/T14808
  • Certified in accordance with DNVGL-CG-0339