Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Disconnecting circuit breakers (DCB)

image

Siemens has developed a device in which the isolating distance has been integrated in the SF6 gas compartment in order to reduce external environmental influences. The DCB (disconnecting circuit breaker) is used as a circuit breaker and also as a disconnector – two functions combined in one device. An additional air-insulated earthing switch can be mounted onto the supporting structure for voltages up to 145 kV.

Do you have any questions? Are you looking for more information about our DCB? We have experts to assist you with any issue.
Ask our experts

Product overview

Overview of our disconnecting circuit breakers (DCB)

Our DCB combines the strengths of our proven product portfolio. This innovative device saves space and cuts costs while offering the highest reliability and safety.

image
DCB position indicators

Main features:

  • Combination of circuit breaker and disconnector in one device
  • No visible opening distance due to the SF6-insulated disconnector function
  • Compact mechanical interlock which guarantees that the circuit breaker stays in the open position when used as a disconnector
  • Position indicators for monitoring
  • Optional air-insulated earthing switch (up to 145 kV)

Advantages:

  • Highest reliability by applying well-proven and established components from Siemens circuit breakers and earthing switches
  • Highest availability due to reduced maintenance interruptions
  • Cost- and space-saving solution by combining two devices into one
  • Minimized costs for transportation, maintenance, installation and commissioning, as well as civil engineering work
  • Compact and intelligent interlocking and position indicating device for greater safety
  • From a single source: documentation and technical support, assembly and installation, customer training, 24-hour service

Our DCB family

image

Like all of our circuit breakers, the core components were taken from our other circuit breakers, disconnectors and GIS product family in line with our proven modular design. The disconnecting circuit breakers are type-tested according to class M2 and C2 of IEC 62271-108, a specific standard for combined switching devices.

The disconnecting circuit breaker for 145 kV has a three-pole operating mechanism with a common base (FG), and a single-pole operating mechanism on separate bases (FI) for 420 kV.

Technical data

 
 
3AP1 DCB
3AP2 DCB
Rated voltage kV 145 420
Number of interrupter units per pole
  1 2
Rated power-frequency withstand voltage
kV
275 or 315
520 or 610
Rated lightning impulse withstand voltage / min
kV
650 or 750
1425 or 1665
Rated switching impulse withstand voltage
kV   1050 or 1245
Rated normal current, up to
A   4000
Rated short-time withstand current (1s - 3s), up to
kA (rms)
  40
Temperature range
°C
-40 up to +40
Rated operating sequence
  0-0,3 s-CO-3 min-CO or CO-15 s-CO
Rated break time
  3 cycles
Rated frequency
Hz 50 or 60
Maintenance after
  25 years
Insulating medium
  SF6

All values in accordance with IEC; other values on request

Downloads, support and services

Our services for you

You can find details on our portfolio of disconnecting circuit breakers and information about our services here.

We can gladly help you with installation, commissioning, diagnostics and malfunctions

image

Testing laboratories at Schaltwerk Berlin

We test components at our accredited testing laboratories.

Testing laboratories at Schaltwerk Berlin
image

Technical simulations

Numerical simulation and analytical calculation methods for efficient product development.

Technical simulations

Contact

One device – two functions

Our DCB for 145 kV and 420 kV applications is used as both a circuit breaker as well as a disconnector. We can gladly help you find the ideal solution for your requirements.