Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Variable speed drives

Variable speed drive G120P

How do you spell efficiency?

We spell it G120P. The G120P variable speed drive from Siemens is ideal for the efficient control of air and liquid media in typical commercial and residential HVAC systems. Using intelligent strategies for controlling fans and pumps, the G120P can achieve up to 60% energy savings compared to conventional control methods – and saves on wear, lifecycle and maintenance costs, too.

 

The G120P is highly reliable and offers many intelligent features and functions tailored to suit your HVAC applications. Thanks to its modular concept, it is exceptionally flexible and service-friendly, and offers ease of installation, commissioning and operation.

The right G120P for your project is only a few clicks away.
All G120P options!