This site uses cookies in order to improve your user experience and to provide content tailored specifically to your interests. Detailed information on the use of cookies on this website is provided in our Privacy Policy. You can also manage your preferences there. By using this website, you consent to the use of cookies.
Please use another Browser
It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:
Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser
Mit dem aktuellen Browser fortfahrenThe motion control software meets the highest requirements for engineering and runtime functionality.
The scalable runtime system ensures the right functionality for all mechanical engineering tasks.
The combination of PLC functionality, execution system, technology and open architecture packages as well as function libraries provides a unique functionality.
The SCOUT / SCOUT TIA engineering system is particularly user friendly. When it comes to configuration, programming, testing, or commissioning, all tasks are largely supported by graphics.
And the software offers even more: With the modular technology object approach, object-oriented programming (OOP), and the modular programming model with units, SIMOTION offers maximum functionality and a high level of flexibility while minimizing engineering effort.
With the integrated webserver funktions, you can use the process data of your machine to increase the general availability. The standardized protocol OPC UA also enables unlimited communication between all systems, platforms and manufacturers.