Contact us

Cost-effective home automation

Greater comfort and security in one's own home are very much in vogue. They can be realized through automatic control, regulation and monitoring of building technology functions. LOGO! makes this very easy and uncomplicated. Particularly practical are the possible connection of the logic module to the KNX building system bus and the convenient operation via smartphone, tablet or PC via WiFi.
Greater comfort and security in one's own home are very much in vogue. They can be realized through automatic control, regulation and monitoring of building technology functions. LOGO! makes this very easy and uncomplicated. Particularly practical are the possible connection of the logic module to the KNX building system bus and the convenient operation via smartphone, tablet or PC via WiFi.