Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

SIWAREX weighing electronics for SIMATIC

Real integration of all weighing applications into the SIMATIC automation environment.

SIWAREX provides a comprehensive range of weighing electronics for hopper-, platform-, batching-, bagging-, belt scales as well as solids flowmeters and loss-in-weight applications. The continuous SIMATIC hardware, the seamless integration into Step 7, TIA Portal and PCS7 and the long-term availibility secure your investments.

Flawless configuration through intelligent configurators and selection wizards
TIA-Selection tool
image
Platform/hopper scale

Platform/hopper scale

Weighing of silos, hoppers and platforms are very popular applications in the industrial environment. The corresponding SIWAREX electronics provide extensive features and functions to fulfill all requirements.
 

• SIWAREX WP521: weighing module for SIMATIC S7-1500

• SIWAREX WP231: weighing module for SIMATIC S7-1200

• SIWAREX WP321: weighing module for SIMATIC ET 200SP

• SIWAREX U: weighing module for SIMATIC S7-300/400

image
Dosing/Filling/Bagging scale

Dosing/Filling/Bagging scale

High accuracy blending and batching as well as high-speed bagging and filling are typical requirments for a lot of industries. The corresponding SIWAREX electronics provide extensive features and functions to fulfill all requirements.
 

• SIWAREX WP251: weighing module for SIMATIC S7-1200

• SIWAREX FTA: weighing module for SIMATIC S7-300/400

image
Belt scale

Belt scale

Gravel, cement, coal, recycling and mining industries require accurate weight measurments for the conveyed materials by the use of belt scales. The corresponding SIWAREX electronics provide extensive features and functions to fulfill all requirements


• SIWAREX WP241: weighing module for SIMATIC S7-1200

• SIWAREX FTC: weighing module for SIMATIC S7-300/400

image
Loss-in-weight scale

Loss-in-weight scale

Feeding extruders and adding additives into processes are the task of loss-in-weight scales. The corresponding SIWAREX electronic provide extensive features and functions to integrate these scales into your SIMATIC S7-300/400 automation system.

image
Force/torque measurement

Force/torque measurement

Fast measurements of forces and torques are key factors for the packaging, molding, and machine tool industry. The SIMATIC ET 200SP analog input module AI 2xSG 4-/6-wire HS is the right solution for these applications.

image
Ex-Interfaces

Ex-Interfaces

The SIWAREX IS interface offers the possibility to connect loadcells, located in hazardous areas, to SIWAREX weighing electronics.

Product information

Easy integration of SIWAREX weighing modules into the SIMATIC environment

Weighing, filling, bagging and dosing. Easier and more effective than ever.

With modules from SIWAREX.

SIWAREX stands for seamless integrated weighing technology in the SIMATIC environment. Continuous connection technology and diagnosis, free editable user interfaces and secure, direct communication via the CPU system bus allow the realization of weighing systems on the highest level. As an integrated part of TIA Portal, Step 7 and PCS7, all requirements of modern and complex weighing systems and their environment can be easily realized.

Discover the world of weighing with Siemens
Download Brochure

References

What customers say about Siemens Weight Measurement

image
image

Download, Support, Services

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement

Brochures & Flyers

Ordering Tools and Catalogs

image

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Support Request
image

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service offers
image

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Service catalog
image

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Training Services
image

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Functional safety

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens
Contact your regional partner