Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Product Information

Incomparable robustness for best returns

To ensure a lifetime return on your investment, turbine technology has to meet your needs. For extreme wind conditions, the answer lies with the SWT-3.2-101 and SWT-3.4-101. By balancing innovation with proven technology, the SWT-3.2-101 and SWT-3.4-101 ensure that you receive these benefits.

Wind turbine in the middle of a corn field

The durable choice for high wind conditions

Simple, but innovative – a rare combination. But  Siemens direct drive onshore turbines were designed to incorporate this combination for your benefit. A straightforward wind turbine design reduces the number of rating and wear-prone components, for increased simplicity and improved efficiency – a must in harsh conditions. Higher towers significantly increase the energy output, while the 101-meter rotor – in comparison to the 108-meter rotor of the SWT-3.4-108 – makes more sites with height restrictions available for onshore investments.

 

The SWT-3.2-101 and SWT-3.4-101’s compact and light weight design has been engineered to meet even the most demanding transportation routes and is a major advantage for installation. With the increased availability and profitability of the direct drive technology, your investment is secure.

Taking one step further

The 3.4 MW turbines are uprates of the tried and tested 3.2 MW direct drive turbines and enable an increase in annual power output by up to 3%. This is possible because the increase of the electrical power via different small changes is able to achieve the higher rating. The rated rotor speed stays on the same level to keep the noise emissions low.

Technical specifications at a glance

Download table as: PDF Excel
SWT-3.2-101 / SWT-3.4-101
IEC Class IA
Nominal Power 3,200 kW (SWT-3.2-101), 3,400 (SWT-3.4-101)
Rotor diameter 101 m
Blade length 49 m
Swept area 8,000 m2
Hub height 74.5 - 94 m
Power regulation Pitch regulated
Annual output at 8.5 m/s 13.1 GWh (3.2 MW), 13.5 GWh (3.4 MW)

Technology Innovations

Read more about Siemens’ onshore direct drive turbines
Download brochure

Downloads & Support

Get more information

Download further product information, contact our experts, and learn more about our service portfolio that meets your needs.

Customer Support

Support Links

Siemens AG
Freyeslebenstrasse 1
91058 Erlangen
Germany


(Charges depending on provider)
(From the German fixed network € 0.14/min. and from the German mobile phone networks max. € 0.42/min.)

Technicians in a training centre working on a nacelle

Wind power training

Book a safety or technical training in one of our four training centers worldwide, and select from more than 100 different courses.

Book a training
Key Visual Siemens Wind Service

Service wind portfolio

Comprehensive care throughout the lifetime of your wind turbine. Discover the Siemens service wind portfolio.

Get an overview of the service portfolio

Contact

Take the next step toward your success

If you think the SWT-3.2-101 or SWT-3.4-101 is the right turbine for your needs, please contact us. We look forward to talking with you.