Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Product Information

A lifetime of optimized productivity

Sites with moderate wind conditions call for a turbine that can maximize your energy returns no matter what, and the SWT-2.3-108 wind turbine is designed to do just that. For enhanced power output and increased control over energy output in moderate wind conditions, it features an advanced blade design with pitch regulation and a rotor with a diameter of 108 meters.

Birds view of lone turbine in onshore location

Hardy excellence in any onshore market

Siemens’ Onshore Geared wind turbines have firmly established themselves as proven workhorses for reliability. For more than 15 years, 2.3-GW turbines have produced electricity around the world, braving different climate conditions. The robust and proven design of the SWT-2.3-108 means trouble-free output throughout the complete lifecycle of the machine. Offering a high yield with low maintenance cost, the SWT-2.3-108 has advanced condition monitoring and diagnostics that constantly examine the turbine to reach optimal performance. This allows an experienced after-sales service team to promptly address any change in a turbine’s performance, either remotely or in the field.

 

The aeroelastically tailored 53-meter blades are one of the key success factors of the turbine’s high performance. The pre-bent tip section ensures sufficient tip–tower clearance during all operating conditions; the material flexibility also reduces peak loads and structural stress. In addition, various hub heights – you can choose between towers with a hub height of 78.3 m, 80 m, 96 m, 98.1 m, and 115 m – make this turbine suitable for onshore sites with different height restrictions. 

Technical specifications at a glance

Download table as: PDF Excel
SWT-2.3-108
IEC Class IIB
Nominal Power 2,300 kW
Rotor diameter 108 m
Blade length 53 m
Swept area 9,150 m2
Hub height 78.5 - 115 m
Power regulation Pitch regulated, variable Speed
Annual output at 8.5 m/s 11.1 GWh

Technology Innovations

Read more about Siemens’ SWT-2.3-108 wind turbine
Download product brochure

Downloads & Support

Get more information

Download further product information, contact our experts, and learn more about our service portfolio that meets your needs. 

Customer Support

Siemens AG
Freyeslebenstrasse 1
91058 Erlangen
Germany


(Charges depending on provider)
(From the German fixed network € 0.14/min. and from the German mobile phone networks max. € 0.42/min.)

Technicians in a training centre working on a nacelle

Wind power training

Book a safety or technical training in one of our four training centers worldwide, and select from more than 100 different courses.

Book a training
Key Visual Siemens Wind Service

Service wind portfolio

Comprehensive care throughout the lifetime of your wind turbine. Discover the Siemens service wind portfolio. 

Get an overview of the service portfolio

Contact

Take the next step toward your success

If you think the SWT-2.3-108 is the right turbine for your needs, please contact us. We look forward to talking with you.