Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Consistent, end-to-end digitalization for sustainable success

image

Data-based applications are opening up new ways to increase productivity in the glass industry

Digitalization is transforming the glass industry just as it was once transformed by electrification and automation. In the glass sector, digitalization solutions all along the value chain are currently the decisive lever for better exploiting production options. The result is significant increases in productivity, making plant operators and equipment suppliers more efficient, more flexible, and faster. 

Any questions about our range of solutions?
Our experts will be glad to help.
Contact us

Glass industry 4.0

Effectively generate, aggregate, and exploit operational data for economic success

To permanently reduce operating costs in the glass industry, plants must be rigorously optimized. This is especially clear when it comes to the digital twin: It can be used to test plant sections before commissioning, to begin training operators during production engineering, and to optimize the entire plant during ongoing operation. This increases plant productivity and availability on an ongoing basis and guarantees a leading market position.

GlassFocus
The professional journal for the glass industry
Download 2016 issue

Use cases

Efficient use of data ensures the lasting success of your company

Siemens’ digitalization solutions for the glass industry include all phases of the plant lifecycle, from plant design, construction and commissioning to operation and service. Noticeable cost reductions are achieved through rigorous plant-wide automation in conjunction with the digital planning and virtual commissioning of the entire plant, as well as a comprehensive range of services.

image
Optimization through Plant Security Services

Individualized, risk-based concepts for reliable protection

Individualized, risk-based concepts for reliable protection

The growing networking of plants enables numerous new insights and optimization approaches in the glass industry. At the same time, however, the risk of cyberattacks in the networked, digital world is increasing.

 

Siemens Plant Security Services support you with a comprehensive protection concept that protects industrial facilities against all conceivable threats. Implementation involves three basic steps: Analysis of the actual situation, implementation of necessary measures and, finally, ongoing adaptation to changing threat situations.

image
Seamless integration of production planning and production engineering

Optimization of discrete processes for greater long-term efficiency

A seamless integration of production planning and production engineering enables the optimization of discrete process steps. In conjunction with a plant simulation using the COMOS Walkinside 3D visualization software, the Mechatronic Concept Designer, SIMOTION easy project, and the TIA Portal, it is possible to implement continuous and extremely flexible production processes without buffers or queues while simultaneously increasing process quality and with an ideal connection of intralogistics.

 

Practical example: Optima Consumer GmbH

  • Flexible product transport on the production line via the Multi-Carrier System
  • Fast design of the conveyor system
  • Dynamic control of all motion and coordination with other machines
  • Recovery of deceleration energy as well as feed-in and regenerative feedback as needed