Please use another Browser

It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability. For the best experience we suggest that you download the newest version of a supported browser:

Internet Explorer, Chrome Browser, Firefox Browser, Safari Browser

Continue with the current browser

Looking back at Hannover Messe 2017

The merging of virtual and real production worlds

The motto “Discover the value of the Digital Enterprise” stands for the exciting new technologies that provide the opportunities to reduce time-to-market, improve flexibility, and increase efficiency as well as quality. With Innovations from Siemens, discrete and process industries can significantly increase the speed of innovation and reinvent whole business models.

image

Trade fair highlights on YouTube

Top new products

New products, solutions and services

In addition to our highlights we presented many more new products, solutions and services. Here are the most important ones.

MindSphere – the cloud-based, open operating system for the Internet of Things

With MindSphere, we offer a cloud-based, open operating system for the Internet of Things. MindSphere being a platform provides also an IT ecosystem with innovative applications, connectivity elements and digital services. Customers and partners can use this range fast and easy or even develop, offer and distribute new applications, services and business models by themselves.

Exhibits in details

Further innovations that you should definitely have a look at

In addition to the highlight cubes with especially impressive solutions for digital companies, we presented many more new products. You can now click through all our products that were presented at Hannover Messe 2017.

image

SIMATIC S7-1500 T

For mid range applications the SIMATIC S7-1500 T-CPU is perfectly matched with the servo drive SINAMICS V90 PN. The T-CPU offers motion control functionality and safety on one CPU. 

SIMATIC S7-1500 T
image

SIMATIC S7-1200 with PROFIsafe

SIMATIC S7-1200 with PROFIsafe ist the first basic controller with Safety Integrated: One Controller, one Communication and one Engineering for standard and fail-safe automation tasks.

SIMATIC S7-1200 with PROFIsafe
image

SINAMICS G120P – New Power Module PM240P-2

New Power Module PM240P-2 for industrial applications: Reduced space requirements through compact design | Integrated safety function STO with SIL 3 Level | Available for 3AC400V and 3AC690V in performance range up to 132kW

SINAMICS G120P – New Power Module PM240P-2
image

SINAMICS G120C performance extension

SINAMICS G120C power extension - the system is now complete: Three new frame sizes. Thus, the SINAMICS G120C is available in seven frame sizes, covering a performance range from 0.55 to 132 kW.

SINAMICS G120C performance extension
image

SINAMICS V20 Smart Access – web server module

The web server module SINAMICS V20 Smart Access allows wireless access to the converter by means of a wifi connection. Thus, the converter can be conveniently commissioned and operated using a smartphone, tablet PC or laptop. 

SINAMICS V20 Smart Access – web server module
SIMOTICS HV C in water jacket-cooled and flameproof versions

SIMOTICS HV C in water jacket-cooled and flameproof versions

SIMOTICS HV C especially sets itself apart as a result of its innovative cooling systems. Due to which their utilization is especially high, the motors are very compact – with minimum dimensions and weights when referred to the power rating. Further the vibration level has been minimized and the range of applications has been extended.

SIMOTICS HV C
SINAMICS PERFECT HARMONY GH180 next generation

SINAMICS PERFECT HARMONY GH180 next generation

The design of the new generation of SINAMICS PERFECT HARMONY GH180 medium-voltage converters has been simplified and the number of components reduced. As a result they have a compact design and the mounting footprint is unbeatably small.

SINAMICS PERFECT HARMONY GH180
image

Synchronous-reluctance drive system

High energy saving, especially in the partial-load operation | High productivity and operational reliability | Perfectly harmonized drive system with SINAMICS converters

Synchronous-reluctance drive system
image

SIMOTICS DP Roller Table Motor

The next generation of rugged non-ventilated roller table motors with round ribs has been designed to address the very harsh and hot environments in rolling mills.

SIMOTICS DP Roller Table Motor
image

Blue high-voltage portfolio

The blue high-voltage portfolio up to 145 kV with vacuum interrupting technology and “clean air” as F-gas-free insulating medium significantly reduces carbon footprint at excellent performance.

Blue high-voltage portfolio
image

Energy automation for digital substations

With SICAM, SIPROTEC and Reyrolle, Siemens supplies innovative and reliable products and solutions for protection, automation and power quality management for power transmission and distribution.

Energy automation for digital substations
image

Transformer design concept

Innovative transformer design reflects the ingenuity of technologies and engineering packed inside. Digital. Efficient. Resilient.

Transformer design concept
image

Finetrading

SiemensFinetrading – 180-day payment term for goods purchased from Siemens: Financial flexibility | Use of cash savings | No collateral needed | Balance sheet/rating optimization possible

Finetrading
image

Industrial Tablet PC ITP1000

Industrial Tablet PC ITP1000: Superior performance, numerous functions such as a camera, barcode reader and well thought out interfaces provide utmost flexibility for mobile applications in servicing, on test stands and in assembly. 

Industrial Tablet PC ITP1000
image

SIMATIC IOT2000

SIMATIC IOT2000: Open and customized platform for use as an industrial gateway. Ideal for the reliable collection of manufacturing data and secure data transmission to the company server/cloud.

SIMATIC IOT2000
image

New IWLAN products for the industry and industry-oriented sectors

High data rates thanks to IEEE 802.11ac wave 2, e.g. for video streaming | Compact devices in a robust design | Use under temperatures of -40 °C up to +70 ºC | Industrial software features such as iPRP for a highly reliable IWLAN communication

New IWLAN products for the industry and industry-oriented sectors
image

Telecontrol integrated into the TIA Portal

Same look and feel for the entire telecontrol project | Time and cost saving engineering, operation and maintenance | No additional costs for the telecontrol engineering

Telecontrol integrated into the TIA Portal
image

RUGGEDCOM RX1400 with MindConnect

Built-in MindConnect | LTE (4G) Interface with Rollback to 2G/3G | Integrated Wireless LAN Access Point/Client | Full ROX2 solution suite | Virtual Machine Environment (RUGGEDCOM VPE1400

RUGGEDCOM RX1400
image

SIMOCODE pro: System innovations

SIMOCODE with OPC UA transforms the control panel into a data provider: Motor data is sent directly from SIMOCODE pro to the Siemens "MindSphere" cloud. In combination with EtherNet/IP, new fields of applications are emerging for SIMOCODE.

SIMOCODE pro
image

SIRIUS modular system size S3 - “Efficiently combined” with SIRIUS Modular System

SIRIUS modular system offers everything you will need for switching, protecting, and starting motors. In other words, it provides a modular range of standard components, which are perfectly matched to one another and can be combined easily.

SIRIUS modular system size S3
image

SIRIUS ACT with direct PROFINET connection

With the flexible communication system, SIRIUS ACT push buttons, switches and indicator lights can be directly connected to the controller via PROFINET. It also enables the rapid implementation of safety solutions.

SIRIUS ACT with direct PROFINET connection
image

SIMATIC RF300

The readers of the new generation have been improved considerably with regard to their functionality, and remain fully compatible with the first generation. The integration into the TIA Portal greatly simplifies the engineering.

SIMATIC RF300
image

SIMATIC RF600 V3

OPC UA as forward-looking standard of Industrie 4.0 | OPC UA integrated security | Companion specification OPC UA for Auto ID V1.0 | Ethernet/IP interface integrated into RF680R and RF685R

SIMATIC RF600 V3
image

SIMATIC RF1060R

Use of existing employee ID cards | Authentication of operating personnel at machines and in plants | Integration into WinCC | High degree of protection IP65 and wide temperature range from -25 to +55 °C | Compact design with low installation depth

SIMATIC RF1060R
image

Identification products for digitalization

Identification systems as link between real and digital worlds (real world awareness) | Complete technology range (HF, UHF, optical readers) | System integration into TIA, IT and 3rd-party systems | Rugged products for harsh industrial conditions

Identification products for digitalization
image

Remote Learning@SITRAIN

The digital transfer of knowledge has become an integral part of qualification. With Remote Learning@SITRAIN, customers can be trained by certified Siemens experts on exclusive training devices without having to be directly on site. 

Remote Learning@SITRAIN
image

Digital Services

Shape the digital future and develop new business models with Digital Services. Industry Services are adjusted to the specific needs of companies and support them to tap the full potential of their machines and plants.

Digital Services
image

Factory Automation Services

Maximize plant availability, optimize cost and secure competitive advantages with a service model, from Break/ Fix, to preventive services and predictive maintenance up to fully exploit the potentials of data with smart services.

image

Approved Partner

Together with certified and qualified partners Siemens helps its customers  worldwide to meet their diverse requirements in the field of automation and drive technology as well as in power distribution. 

Approved Partner
image

SITOP PSU8600 and DC UPS | SSITOP UPS1600 with OPC UA functionality

SITOP PSU8600 and uninterruptible 24 V DC power supply | SITOP UPS1600 with OPC UA functionality for flexible integration of the power supply in any plant. The open interface offer  manufacturer-independent data exchange.

SITOP PSU8600 and DC UPS | SSITOP UPS1600 with OPC UA functionality
image

LOGO!Power 4th generation

Small. Clever. LOGO!Power.

The innovative power supply devices designed into the LOGO!8 module offer more possibilities in the smallest space and set a new standard for powerful and efficient mini power supplies.

LOGO!Power 4th generation
image

SIMATIC Software Platform as a Service

SIMATIC Software Platform as a Service offers a cloud-based IT structure with preinstalled and ready-to-use SIMATIC software for the process control system SIMATIC PCS 7.

SIMATIC Software Platform as a Service
image

SITRANS TO500 – fiber optic temperature measurement with exact profile

The SITRANS TO500 multipoint measuring system is used for evaluating a large number of temperature measuring sensors arranged on a very narrow fiber-optic measuring lance. With its up to 48 sensors it measures temperatures up to 400 °C.

SITRANS TO500
image

COMOS 10.2

Faster project execution in engineering and operations, Less workload for the users, Always consistent data and documentation, Even higher interoperability improves collaboration between all stakeholders.

COMOS 10.2
image

Where digitalization becomes reality – Totally Integrated Automation in the Digital Enterprise

Totally Integrated Automation (TIA) stands for automation within the Digital Enterprise. The automation concept that is fit for the future with an integrated portfolio of hardware and software components enables efficient engineering and transparent operations. As an integral part of the Digital Enterprise Suite, TIA makes digitalization tangible and enables its step-by-step implementation.

Totally Integrated Automation
image

SIVACON S8 low-voltage switchboard

The SIVACON S8 low-voltage switchboard with the SIMARIS control diagnostics station supports digitalization. It allows an intelligent data and process management. New features for power-critical applications round out the offer.

SIVACON S8 low-voltage switchboard
image

Gas-insulated medium-voltage switchgear NXPLUS C (new panel versions)

The portfolio of NXPLUS C will be extended by a new 450 mm circuit-breaker panel as well as by an auxiliary transformer panel and an air-insulated transfer metering panel.

Gas-insulated medium-voltage switchgear NXPLUS C
image

Power monitoring made simple

The power monitoring system from the SENTRON portfolio enables to implement an energy management system according to ISO 50001 and to permanently reduce energy costs in companies.

Power monitoring
image

Wind equipment

Wind equipment increases the performance and reliability of wind turbines and wind farms, thereby lowers the COE and accelerates the ROI for turbine manufacturers as well as wind farm operators. 

Wind equipment

Overview Siemens exhibition presence

Advancements. Innovations. Future