---
title: "Insights | Siemens"
description: "Explore how we"
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/global/en/company/stories/industry/mes-and-industry-4-0.html"
url: "https://www.siemens.com/en-us/company/insights/"
canonical: "https://www.siemens.com/en-us/company/insights/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3MP8CuTp3gXnEaEbft0aqF/en-US/insights-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "about"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-16T05:07:57.669Z"
word_count: 303
reading_time_minutes: 1
links_count: 6
images_count: 6
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Company insights",
  "url": "https://www.siemens.com/en-us/company/insights/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Company",
          "@id": "https://www.siemens.com/en-us/company/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Insights",
          "@id": "https://www.siemens.com/en-us/company/insights/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Insights | Siemens

# Company insights

Explore best practices and cutting-edge technologies for the digital transformation and sustainability.

## Explore by type

[

![A bearded man in a hood and two women gather at computer screens; one with necklaces, other light-haired in dark clothes.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/69XStZaeBkMVC3CoAz2pMX/en-US/insights-success-stories-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Success stories

Explore our customer success stories. See how we tackle challenges and deliver real results and sustainable growth for businesses across industries.

](/en-us/company/insights/success-stories/)

[

![A woman wearing a black VR headset, dark clothing, and a necklace stands with her hands raised against a dark background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7rD3TAye69MBvLUi9m8wPF/en-US/insights-perspectives-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Perspectives

Hear from our experts on industry trends and emerging tech. Get visionary insights and strategic analysis to navigate a rapidly changing world.

](/en-us/company/insights/perspectives/)

[

![Gray-haired person with facial hair is left; person with glasses and shoulder-length hair holds a silver laptop right.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/fK61olTkyZ9BFEkSsCjx0/en-US/insights-white-papers-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Reports and white papers

Access our reports and white papers for in-depth analysis and research. Gain actionable insights on key challenges and technological advancements.

](/en-us/company/insights/reports-whitepaper/)

## Latest content

[

![CES 2026: Roland Busch & Jensen Huang, Siemens & NVIDIA](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6p7BAN3wJkclRgb0l7FWwE/en-US/B0012498_original_V2.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**SIEMENS AND NVIDIA**

### Bringing AI to the physical world

Through a strategic partnership in industrial AI and the industrial metaverse, we accelerate how products reach market faster and intelligence is created.

](https://www.siemens.com/en-us/company/artificial-intelligence/siemens-nvidia-partnership/)

[

![A historic building stands left of modern glass buildings; some windows are lit beneath a cloudy blue-gray sky.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/qnsARjD4OPpgPoxbbGERx/en-US/itm2025-london-cityscape-shero-2560x1440.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

**Report**

### Siemens Infrastructure Transition Monitor 2025

ITM tracks the evolving state of the infrastructure transition over time, highlighting urgent priorities and the path forward for business and government leaders.

](/en-us/company/sustainability/infrastructure-transition-monitor-report/)

[

![Illustration of a broken water pipe spraying water, representing a pipe burst or water leak.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1D4MvPAZ1WibFUyhG1QM7M/en-US/d6348189-6958-4af5-a761-038d40be6399%20-%20SIWA-Burst-og-1200x630.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### AI apps protect water resources in Southern Europe

Water scarcity poses a significant challenge in many parts of Southern Europe, demanding innovative solutions for responsible water management.

](/en-us/company/insights/ai-apps-protect-water-resources-spain/)