PSS®ODMS – CIM-based transmission network modeling and analysis software

PSS®ODMS – your CIM-based transmission network modeling and analysis software

PSS®ODMS closely aligns real and virtual worlds – enabling you to utilize a single source of truth for all of your network modeling and analysis needs

Transmission operations studies and analyses are only as good as the data or models on which they are based. With the PSS®ODMS multipurpose solution, you can easily create, manage, validate, and exchange network models for use in long-term planning studies, near-term operational planning, and real-time system operation.

On-Demand Webinar: An Industry Perspective on Network Model Management

Hosted by T&D World
View here

PSS®ODMS software

Your trusted solution for CIM-based transmission network modeling and analysis

PSS®ODMS is a CIM-based network modeling and analysis tool that bridges the gap between multiple utility domains. It provides power system planners, operations planners, system operators and IT managers with a variety of capabilities.

Find your application

Unique benefits for every application

Seamless data management and exchange across multiple utility domains

By designing and deploying a standards-based network model management solution, AEP can leverage emerging industry technologies around data management and data analytics.

Eric Hatter, T-Nexus program manager at American Electric Power
image

Automated, repeatable, and accurate production of solved forecast cases

Automated case creation for network operations planning studies with PSS®OMDS
General PSS®ODMS CGMES Case Creation workflow example. Other approaches/variations are possible – with PSS®ODMS playing a different role in each.

Achieve ENTSO-E requirements to ensure interoperable data exchange

Anticipate, assess, and mitigate real-time issues without deploying a full EMS

Real-time situational awareness with PSS®ODMS
PSS®ODMS in real-time situational awareness mode. Measurement values (e.g. from SCADA/ICCP) are shown in green, while state estimator results are shown in white.

Save time, reduce errors, and simplify the process of creating offline cases based on real-time data

Offline study functions based on real-time operations models, data, and scenarios with PSS®ODMS
Visualization of contingencies in PSS®ODMS using color contouring

 

Typically, a single customer would not encounter all of these use cases simultaneously. That is why PSS®ODMS can be priced and deployed in different configurations – so you can get only the functionality that matches your use cases. PSS®ODMS is very modular, allowing the addition of functionality over time.

Improve efficiency and ensure reliability

With its flexibility, lightweight deployment, ease of use, CIM (IEC 61970) compatibility, open architecture, public APIs, and seamless integration with planning tools like PSS®E, PSS®ODMS can benefit power companies of various sizes and functions, including TSOs, ISOs, RTOs, balancing authorities, reliability coordinators, and integrated utilities.

 

Benefits include:

  • Greater efficiency in your model exchange workflows / business processes
  • Higher degree of accuracy in your power system studies, models, and simulations
  • Increased power system reliability/security
  • Fewer regulatory violations/fines
  • Turnkey compliance with key regulatory requirements around model accuracy, audit trails, network analysis, and model exchange, and network model / data formats

PSS®ODMS releases

What’s new in PSS®ODMS?