Skip to main content

Carbon Accounting Solution se fait alimenter par Sustaira

Sustaira une plateforme modulaire à faible code alimentée par l'IA aide les dirigeants à unifier les données, automatiser les flux de travail, suivre les indicateurs de performance clés et transformer la stratégie en action. En combinant des informations basées sur l'IA avec une architecture flexible, Sustaira fournit des solutions de durabilité adaptées aux besoins uniques de votre entreprise.<br/>Nous envisageons un avenir où la durabilité est au cœur des opérations de chaque organisation. C'est pourquoi nous allons au-delà du reporting, en donnant aux organisations les moyens de décarboniser les opérations, de réduire les risques et d'obtenir un impact mesurable sur la durabilité grâce à des solutions flexibles et évolutives. Nous rendons la durabilité exploitable, responsable et gratifiante.

Pourquoi Why the Carbon Accounting Solution? ?

This Solution serves teams struggling with manual, fragmented emissions tracking for ESG compliance (CSRD, SEC) and Net-Zero goals. Our solution is a customizable low-code solution centralizing all Scope 1, 2, and 3 data, automating GHG Protocol calculations using verified factors. This creates a single, auditable source of truth, reducing reporting risk and providing granular insights to drive strategic carbon reduction initiatives.

Carbon accounting dashboard on computer screen

Avantages

  • Sustaira provides a single, auditable source of truth for all your Scope 1, 2, and 3 emissions data. Centralize energy consumption, travel, and supply chain emissions in one platform to ensure data consistency and accuracy across disclosures.
  • It offers connectors to integrate seamlessly with your core systems (ERP, PLM) and utility providers. This automates the collection of source data (e.g., fuel usage, electricity) for Scope 1 and 2, and procurement data for Scope 3, eliminating manual entry.
  • Gain immediate visibility into your carbon performance with real-time dashboards and analytics. Set clear Net-Zero targets and instantly track progress against them.
  • Sustaira uses built-in engines aligned with the GHG Protocol to accurately calculate Scope 1, 2, and 3 emissions. You can use the included, updated emission factors or easily customize factors to reflect specific operations.
  • As a low-code platform, Sustaira is designed for rapid configurability and future-proofing of your carbon program. Easily adjust dashboards and add new reporting metrics to meet emerging demands.

Capacités en vedette

étude de cas

Customer Case Story: Ports of Jersey

Sustaira X Ports of Jersey

For Ports of Jersey we developed a flexible, scalable platform that automated data collection, reporting, and carbon footprint analysis.