Skip to main content

CAMTEK GmbH

Camtek GmbH was founded in 1993 as the only distributor of the CAD/CAM-system PEPS. From the start Camtek did not only distribute the system but also develop many modules, additional functions, special adaptations and intelligent post processors. End of 2009 Camtek GmbH received the rights to develop the CAD/CAM-system PEPS independent and self contained further on. Further on the first complete self-development was presented in 2009. The CAD/CAM-system OPTICAM is a fully integrated solution for the programming of wire EDM machines.
logo

Secteurs

  • Automotive

  • Transportation

  • Machine building

Requête

Build
Élargit le champ d'utilisation ou s'appuie sur un produit ou une solution Siemens Xcelerator en créant un nouveau produit, ou crée une nouvelle solution client via l'intégration du produit Siemens Xcelerator et de son propre produit