Skip to main content

Yuon Optimizer – AI for Smart Thermal Networks tarjoaa Yuon Control

Operators of district heating and cooling networks face rising energy costs, CO₂ reduction targets, limited network capacity, and inefficient legacy control systems. Manual operation and static control strategies lead to high peak loads, avoidable energy losses, and underutilized infrastructure.
Yuon Control AG addresses these challenges with an AI-based software platform that enables real-time, data-driven optimization of thermal networks. Using digital twins and model predictive control, Yuon automates network operation, reduces peak loads and emissions, and improves efficiency without requiring additional hardware. The solution integrates seamlessly into existing control environments and supports scalable, future-proof energy systems.

Miksi Optimization of district heating and cooling networks.?

District heating networks often face inefficiencies, high energy losses, and costly peak loads. Yuon Optimizer uses AI and Model Predictive Control to balance production, distribution, and consumption automatically. It serves utilities and energy providers aiming to lower costs, emissions, and operational complexity.

Thermal load before and after optimization

Hyödyt

  • Reduce operating costs through optimized boiler control, active load management, and better use of existing storage capacity. Intelligent network operation minimizes losses and improves energy utilization.
  • Optimization unlocks additional sellable heat by reducing energy losses, peak loads, and outages. Utilities gain higher throughput and better asset performance with the same infrastructure.
  • Automated monitoring and alerting ensure full system transparency with minimal resources. Early detection of anomalies enables continuous improvement and stable operation.
  • Optimized operation reduces fossil fuel use and CO₂ emissions, making thermal networks more climate-friendly. Yuon Optimizer directly supports climate goals and environmental protection.

Keskeiset ominaisuudet

Case Study

Urban buildings on a smart heating network

Use Case Smart District Heating in Zürich

Joint project by Yuon, Energie 360° and Hoval demonstrating 33% peak load reduction, 25% capacity savings, and energy savings in Zurich’s urban heating network through AI-driven predictive control.

Käytännön sovellukset

Select...
Urban heating network use case in Zurich

Peak Load Reduction Energie 360° Zurich

Yuon Optimizer enabled real-time load management in an urban heating network. The pilot cut peak loads by 33% and reduced connected capacity by 25%, all with seamless integration and no comfort loss, demonstrating scalable impact for city utilities.