Skip to main content
Person sitting in front of Laptop displaying the SIPROTEC 5 Configurator

Want your SION 3AE5 in less than 60 seconds?

Customize your perfect product in just a few clicks and with real-time 3D product visualization.

Why SION 3AE5 vacuum circuit-breakers?

The SION 3AE5 vacuum circuit-breaker is Siemens' answer to a wide and complex market of air-insulated medium-voltage switchgear. With its wide offer of pole-center and vertical connection dimensions, freely configurable secondary low-voltage equipment options and various modular withdrawable installation components, SION 3AE5 brings you an exceptional flexibility that allows a fast and easy integration into all kinds and sizes of medium-voltage switchgear types - whether it is a recent newer panel or whether you wish to retrofit any historically established panel.

  • up to 36 kV
  • up to 40 kA
  • up to 4000 A
  • up to 30,000 operations
Referenz IGEL - Electrotel Alexandria RO

Keskeiset edut

Adapts to your needs

Exceptional range of connection options and secondary equipment allow easy integration into any panel type.

Flexible in use

Robust allrounder that works for most medium-voltage indoor applications. 

Peace of mind

Safe and future-proof with latest vacuum interrupter types and proven reliability of global SION product platform.

SION Frames and Integration Kits

You can choose from a comprehensive and modular system of installation components. In its most complete configuration, SION 3AE5 comes installed in a fully type-tested mounting frame, which forms almost the complete circuit-breaker compartment of a switchgear panel, making it even more easy for you to integrate the 3AE5 into your application.

MVP Frames and Withdrawable Components group

Sustainable energy distribution with SION

Innovative vacuum technology makes SION circuit breakers robust, compact and sustainable. Siemens Product Manager Daniel Pröhl provides insights into SION circuit-breaker technology.

Explore resources (in English)