Skip to main content
Person sitting in front of Laptop displaying the SIPROTEC 5 Configurator

Want your 3AH4 in less than 60 seconds?

Customize your perfect product in just a few clicks and with real-time 3D product visualization.

Why 3AH4 arc furnace breakers?

The Siemens 3AH4 arc furnace breaker portfolio is purpose-built for the relentless demands of steel production – where furnaces routinely perform more than 100 switching cycles a day and require both high switching frequency and heavy power capacity.

Optimized for small and mid-size furnaces up to 200 MVA, and adaptable through parallel configurations for larger installations, the 3AH4 delivers endurance and peace of mind where it matters most.

  • up to 40.5 kV
  • up to 40 kA
  • up to 4000 A
  • up to 120,000 operations
MV vacuum circuit-breaker for frequent operations - 3AH42 up to 24 kV - back

Keskeiset edut

Extended durability

Up to 120,000 switching operations with simple servicing.

Predictable maintenance

Clear service intervals reduce surprises and simplify planning.

Scalable reliability

Modular and parallel designs scale to higher ratings while preserving dependable performance.