Skip to main content

UDMTEK Platform tarjoaa UDMTEK

Founded in 2007 in Suwon, South Korea, UDMTEK drives industrial innovation through advanced machine-language processing and AI-powered automation intelligence. Its proprietary PLC interpretation technology translates multi-brand control logic into unified language

Leveraging unified control-logic modeling and predictive analytics, UDMTEK enhances system reliability, reduces downtime, and optimizes manufacturing performance. Its core solution delivers high-precision diagnostics and logic verification, supporting next-generation smart factory transformation.

By integrating deep automation expertise with advanced AI capabilities, UDMTEK empowers manufacturers to develop intelligent, resilient, and fully data-driven production ecosystems.

Miksi Find the Root Cause of Machine Problems?

The UDMTEK platform monitors production lines to detect stoppages, unexplained machine interruptions, alarms, and abnormal operational patterns. By interpreting PLC control logic, the system pinpoints the exact root cause of equipment issues and supports predictive maintenance. The platform analyzes the execution sequence and logical relationships within the PLC program, examining the behavior of contacts, coils, and interlocks.

Hyödyt

  • The UDMTEK platform analyzes PLC digital signals and sensor data to detect line problems. By tracking PLC execution sequences with synchronized Gantt and ladder views, it identifies root causes of alarms and equipment issues, enabling faster troubleshooting and predictive maintenance.
  • By identifying root causes through PLC logic analysis, UDMTEK analyzes control sequence timing and correlates sensor data across control segments to detect abnormal behavior early. This enables accurate diagnostics, predictive maintenance, reduced downtime, and improved equipment reliability.
  • The system can be deployed easily without additional hardware by connecting directly to existing PLCs. With Edge and a centralized platform architecture it enables secure data collection and scalable deployment from line to plant level.

Keskeiset ominaisuudet

Käytännön sovellukset

Select...

Hyundai Auto.: Intermittent Production Stops

UDMTEK detected a timing mismatch between a vehicle detection sensor and MES data delivery to the PLC. This micro-timing gap caused repeated silent stops during model changeovers. By modifying the control logic signal type, the issue was resolved, preventing downtime and saving about $20M annually.