Skip to main content

TXOne Portable Inspector tarjoaa TXOne Networks

TXOne Networks offers cybersecurity solutions that ensure the reliability and safety of Industrial Control Systems and OT environments through the OT Zero-Trust methodology. Its OT-native technology overcome the limitation of traditional cyber defense streamline management, reduce security overhead and resolve challenges faster.
TXOne Networks offers both network- and endpoint-based solutions that integrate with the layered arrangements and varied assets common to work sites, providing real-time, defense-in-depth cybersecurity to both mission critical devices and the OT network

Miksi Scan your OT-assets to keep them malware free ?

Portable Inspector is a portable, installation-free security tool in the USB form factor. It simplifies OT security, aiming to arm everyone serving in OT environments with cybersecurity capabilities against malicious acts.
It can be used to inspect new equipment before sending it to production, to perform regular auditing and inventory management functions and to provide advanced security for out-of-band and isolated devices.
The core security inspection software present inside the USB device can be used to detect malware presence inside the assets in the OT environment, even if air-gapped, and it also collect a complete inventory of the software and vulnerabilities present in the asset.
With his AES-256 encrypted 64GB storage area available in the Pro version, it can be used to exchange data inside the shop-floor in a secure way.
Thanks to his optional software console the results and logs of asset scanning can be centralised to create a comprehensive security overview.

pro-g-2.png

Hyödyt

  • Manage the security status of each assets even if air-gapped
  • Easy to use, even without a cybersecurity know-how
  • One single tool to protect multiple platforms
  • Download and upload of files from the machines in a secure mode
  • Minimal impact on the performance of the running applications
  • Scan machines without installation, even with old O.S. (starting from WinXP/2K)

Keskeiset ominaisuudet