Skip to main content

Why ISPD?

Surges are a leading cause of unplanned outages. Siemens Industrial Surge Protection Devices (ISPDs) shield power and signal circuits across your plant to keep production running and sensitive electronics safe. DIN‑rail designs with replaceable modules and remote contacts make installation simple and maintenance fast.The portfolio covers AC 120–600 V, DC 24 V, and PV up to 1500 V plus UL‑listed signal protection, fitting retrofits and new builds as NEC expectations evolve.

Keskeiset edut

Reduce unplanned downtime

Mitigate surges across AC, DC and signal paths to protect drives, PLCs and instrumentation so production stays on track and assets last longer.

Simplify system maintenance and upgrades

Swap surge modules or add protection for additional circuits without rewiring, thanks to modular design and DIN-rail mounting.

Support versatile applications with one solution

Cover AC, DC and signal-line protection from main power feeds to control wiring and data links with a single integrated portfolio.

Featured capabilities