Skip to main content

Why SIMATIC ET 200pro motor starters?

SIMATIC ET 200pro motor starters are part of the Siemens distributed I/O portfolio, delivering cabinet‑free motor control directly at the machine. With IP65/67 protection and intelligent diagnostics, they start and protect motors up to 5.5 kW while integrating seamlessly into the SIMATIC ET 200 family for flexible automation. The series offers options for every application:

  • Standard ET 200pro motor starter – Basic electromechanical starter for direct or reversing operation
  • High feature ET 200pro motor starter – Advanced electronic starter with soft start for wear‑free switching
  • Isolator module – Safe local disconnection for maintenance
  • Safety motor starter solution local – Autonomous safety without a fail‑safe controller
  • Safety motor starter solution PROFIsafe – Networked safety via PROFIBUS or PROFINET
Compact industrial automation device with blue casing, multiple ports, and modular design mounted on a metal rail

Featured capabilities

Keskeiset edut

Install cabinet‑free across the portfolio

All variants, from standard to safety solutions, mount directly at the machine with IP65/67 protection for harsh environments.

Increase transparency with integrated diagnostics

Every starter type offers parameterization and diagnostics, ensuring visibility whether you choose standard, high feature, or safety modules.

Match configurations to your application

Select from standard, high feature, isolator, or safety solutions to build a tailored system for your automation needs.