Skip to main content

Why SINEC Security Monitor?

Security monitoring during production: An interruption during production can quickly cause high financial losses. But how can you control your security network while your machines are running? That’s where SINEC Security Monitor comes in – the software for passive, non-intrusive, continuous on-premise security monitoring during production. With it, you create transparency over all network participants and network topologies. SINEC Security Monitor is already in use in many Siemens plants. So you can also benefit from our OT expertise!

Keskeiset edut

Increased Security 24/7

Around-the-clock security monitoring of industrial OT networks reduces the risk of potential cyberattacks. It improves security in processes in accordance with governmental regulations.

Zero interruption to running production

Software for passive, non-intrusive, continuous on-premises security monitoring during production ensures maximum security. Your data stays entirely on your premises at all times.

Tailored to OT-networks and regulatory requirements

Analysis of network traffic enables asset identification, AI-based anomaly detection, and OT-focused SIEM with interfaces to existing systems. Visibility is tailored to OT needs and governmental regulations.

Flexible modular concept

Modular offering based on the amount of monitored assets and functional requirements is essential for a state-of-the art security concept. Flexibility and low entry costs are ensured through the term license concept.

Featured capabilities

Passive asset discovery & vulnerability mapping

Gain complete visibility into OT assets without disrupting operations. By passively monitoring network traffic and endpoint activity, SINEC Security Monitor automatically builds a detailed asset inventory with device information and status. Known cybersecurity vulnerabilities (CVEs) are mapped to Siemens and third-party assets, enabling rapid risk identification and prioritization using CVSS severity ratings.

Application picture SINEC Security Inspector, SINEC Security Monitor (4:3)

Continuous, passive, on-premises intrusion detection

Detect anomalies and intrusions in network traffic as well as on PCs in your OT environment - with SINEC Security Monitor. It correlates network traffic against a defined baseline and a threat intelligence database — flagging suspicious activity, cyberattacks, and network intrusions as they happen.

SINEC Security Monitor detects anomalies and intrusions in OT network traffic and PCs. It correlates network traffic with a d

Security situation overview

Gain a clear view of your OT security posture through an intuitive dashboard. SINEC Security Monitor visualizes security events, trends, and potential risks, helping you quickly identify critical issues and prioritize actions. Security events can be analyzed directly within the solution or forwarded to third-party SIEM systems for centralized monitoring.

Get a clear overview of OT security events, trends, and risks from a single dashboard.

Works seamlessly with SIMATIC PCS7 system

During the development of SINEC Security Monitor every release goes through extensive compatibility tests with current releases of SIMATIC PCS7 system. This ensures that there is no impact on the performance of PCS7.

Laptop displaying a process control interface beside factory equipment and matching digital engineering screens.

Getting started with SINEC Security Monitor

Select...

What's included?

A subscription for this software entitles to the use of the basic SINEC Security Monitor software, limited to 1 server with integrated sensor and limited to the following number of assets:

  • up to 100 assets for SINEC Security Monitor Size XS
  • up to 500 assets for SINEC Security Monitor Size S
  • up to 1000 assets for SINEC Security Monitor Size M
  • up to 5000 assets for SINEC Security Monitor Size L

Additionally the following add-ons are available:

  • PC Agent add-on: Data input from agents can be monitored additionally. Includes unlimited agent licenses.
  • Distributed sensor add-on: Data input from distributed sensors can be monitored additionally. Includes unlimited agent licenses.

Reference

An aerial view of a large wastewater treatment plant with several circular tanks and buildings surrounded by green fields.

Waterschap Limburg Enhances Cyber Resilience with Siemens’ 24/7 OT Security Operations Center

To protect its critical water and wastewater operations from increasingly sophisticated cyber threats, Waterschap Limburg, Netherlands, partnered with Siemens to implement a 24/7 Security Operations Center (SOC) as a Service. Combining continuous threat detection, incident response, and SINEC Security Monitor for asset visibility, anomaly detection, and vulnerability management, the solution provides comprehensive OT cybersecurity from a single source. This proactive approach helps Waterschap Limburg enhance operational resilience, meet regulatory requirements such as NIS 2, and rely on dedicated cybersecurity experts.

“We need an OT company who understands cybersecurity."
Leon Verhaegen, Manager Automation, Waterschap Limburg

Frequently asked questions

Explore resources

Videos

Video | SINEC Security Monitor – attack scenario

Stage presentations

Video | Twice as strong: SINEC Security Software Suite + Managed Services = Maximum OT Protection (HM 2026)
Video | SINEC Security Software Suite – A Modular approach to tackle the challenges of OT–Cybersecurity (HM 2026)

Downloads

Training Program | Anomaly Detection and Network Monitoring in OT systems with SINEC Security Monitor

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept. For more information about industrial security, please visit.