Skip to main content

Why SCALANCE X-000 compact switch?

The SCALANCE X-000 entry level switches, including Compact Switch Modules (CSM) and unmanaged switches, offer simple, space-saving, and industry-grade solutions for machine networking. These switches are designed for easy integration into existing plants and provide robust networking without complex configuration, making them ideal for various industrial environments.

siemens-scalance-xb004-1g-product-1280x720

Keskeiset edut

Suitable for harsh industrial environments

SCALANCE X-000 unmanaged Industrial Ethernet Switch is optimized for low-cost installation of small Industrial Ethernet networks with rugged metal enclosure in line or star topologies.

Compact & Space saving design

The compact SCALANCE XB-000 switches enable the cost-effective setup of networks with gigabit transmission, e.g. for high-resolution camera systems. They can achieve transmission over distances up to 26 km with fiber-optic cables.

More connectivity to SIMATIC at a low cost

Use our Compact Switch Modules (CSM) to increase the number of interfaces directly on the SIMATIC S7, ET 200M or LOGO! logic modules at low cost – and increase the number of potential connections at the same time.

Featured capabilites

Frequently asked questions

Explore resources and related products

Configure and buy

Tools & downloads

Video

A diagram showing a factory with a cybersecurity shield over it, indicating secure industrial operations.

Cybersecurity for Industry

Security information

In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions only form one element of such a concept.