Skip to main content

Why RTS-03 ATS?

Russelectric® RTS-03 ATS delivers uncompromising power continuity with UL‑1008 tested 3‑cycle closing and withstand performance—the highest ratings in the industry. Coordinated with current‑limiting fuses, it achieves 200,000 A and supports high‑fault environments while working with any manufacturer’s breaker with instantaneous trip.

Tested, Listed, and Labeled by UL Under UL-1008

Before Underwriters’ Laboratories, Inc. will allow a transfer switch to be listed with a short circuit rating, it requires that the switch be able to close in on the same amount of fault current as it can withstand. All Russelectric RTS Series automatic transfer switches have been fully tested, listed, and labeled for 30-cycle and 3-cycle closing and withstand ratings (A) under UL-1008.

 In applications where extremely high short circuit current is available, fuse protection is mandatory. When coordinated with current limiting fuses, Russelectric RTS Series transfer switches have UL listed closing and withstand ratings of 200,000 amperes.

Keskeiset edut

Protect critical uptime

Maintain continuous operations with UL‑1008 tested 3‑cycle performance that handles high fault currents when coordinated with current‑limiting fuses.

Simplify maintenance and testing

Use closed‑transition models to eliminate power interruption during retransfer and testing, keeping loads steady while verifying system health.

Standardize across breaker brands

Deploy with any manufacturer’s circuit breaker with instantaneous trip for flexible specification in retrofit and new builds.

Featured capabilities

Resources

Here you will find important information, documents, and addresses relating to our Russelectric portfolio.