Skip to main content

Why Reyrolle 7PJ15?

Reyrolle 7PJ15 delivers fast and dependable tripping for critical protection schemes in power stations and industrial networks. Designed to IEC 60255, this high-speed relay ensures reliable isolation of faults and multiplies contacts for complex control circuits.

  • Operating time under 10 ms for rapid fault clearance
  • High burden design for immunity to capacitance discharge currents
  • Up to 20 contacts with self, hand or electrical reset options

Keskeiset edut

Increase system safety with rapid fault isolation

Operate in less than 10 ms to disconnect faulted sections quickly, minimizing equipment damage and downtime.

Simplify maintenance with withdrawable design

Draw-out case and clear hand-reset flag make installation and servicing straightforward for panel-mounted applications.

Enhance reliability with robust construction

Electromechanical all-or-nothing design and high burden capability ensure dependable performance in harsh environments.

Featured capabilities

Explore resources (in English)